Part Number: B203-101
This Model has been retired and replaced by B203-101-PNP. An Owner's Manual and other information for the B203-101 is available on the model support page
Overview
By using Cat5/Cat6 cable to carry signals, the B203-101 extends your installation farther than is possible with standard USB cables. Plus, Cat5/Cat6 cabling is readily available at low cost. For maximum signal integrity, use solid-conductor Cat5/Cat6 UTP cabling, such as Tripp Lite’s N202-series. The B203-101 extender kit can achieve data transfer rates up to 480 Mbps. It’s backward compatible with USB 1.1 peripherals, but at USB 1.1 speeds. The B203-101 works with Windows XP through 10 operating systems (not Mac compatible; for a Mac-compatible solution, choose Tripp Lite’s B203-101-PNP extender kit). Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Send data to a USB 2.0 device located up to 328 ft. from the source
- USB signals travel over a single user-supplied Cat5/Cat6 cable
- Includes transmitter and 1-port receiver
- Supports data transfer rates up to 480 Mbps
- Status LEDs indicate power
Greater Distance over Cat5/Cat6 Cable Provides Greater Flexibility
- Cat5/Cat6 cabling exceeds the 16 ft. distance limitation of USB cables
- Allows connection to devices that lack network connectivity in areas beyond the reach of standard USB cables
- Makes connections in areas without network availability
- Allows source to be in a secure location, separate from peripherals
- Cat5/Cat6 cabling is cost-effective and readily available
- For best results, use solid-conductor Cat5/Cat6 UTP cable, such as Tripp Lite’s N202-series cable
Convenient Installation
- Driver is provided on the included CD; driver is also available for download on the product support page
- Included 1 ft. USB A/B device cable connects source and transmitter
- User-supplied Cat5/Cat6 cable connects transmitter and receiver
- Receiver unit has an external power supply
Widely Compatible
- Compatible with Windows XP through 10 (not Mac compatible; for a Mac-compatible solution, choose Tripp Lite’s B203-101-PNP extender kit)
- Backward compatible with USB 1.1 devices (at USB 1.1 speeds)
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- USB-equipped Windows PC
- Compatible with Windows XP, Server 2003, Vista, 7, Server 2008, 8, 8.1 and 10 (32- and 64-bit)
- Installation of driver before connection to PC; driver is provided on the included CD and is available for download on the product support page
- Cat5/Cat6 cable
- Available AC outlet in receiver location
Package Includes
- B203-101 local transmitter
- B203-101 1-port remote receiver
- 1 ft. USB A/B cable (for local transmitter connection)
- External Power Supply with NEMA 1-15P Plug for receiver (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
- Driver CD
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332166395 |
Technology | USB 2.0 (High Speed) |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB B (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 0.90 |
ENVIRONMENTAL
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
Operating Temperature | 0 to 40 C (32 to 104 F) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Videos
- B203-101 USB 2.0 Over Cat5 Extender Kit
https://tripplite.eaton.com/video/b203-101-usb-2-0-over-cat5-extender-kit/60531
Product Images