Part Number: BP480V103
This Model has been retired and has not been replaced. More information for the BP480V103 is available on the model support page
Overview
Tripp Lite's BP480V103 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes internal disconnect for battery isolation.
Compatible UPS Systems: SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only.
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS Systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332143945 |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240 |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 79.00 x 40.25 x 30.25 |
Shipping Weight (lbs.) | 3650.00 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 3650 |
Unit Weight Details | Floor loading of 432 lbs per sq. ft. / 2114 kg per sq. meter |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images