Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Extends the runtime of 48V DC UPS Systems
  • 4U reduced-depth configuration with included 2-post mounting accessories is ideal for use with SMART2200CRMXL and SMART3000CRMXL UPS systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 4U rack-mount installation; 2-post installation accessories included
  • Options for 4-post rack-mount available
  • 2-year limited warranty

Overview

The BP48V48RT4U 4U external battery pack offers extended battery runtime when used in conjunction with expandable 48V rack-mount and tower UPS systems. 4U reduced-depth configuration with included 2-post mounting accessories is ideal for use with compact rack-mount models SMART2200CRMXL and SMART3000CRMXL. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 4U balanced two-point center-mounting rack-mount installation in 2-post racks. Options for 4-post mounting available.

Compatible with these UPS Systems: SMART2200CRMXL, SMART3000CRMXL and other UPS systems that specify the use of this battery pack. (Note: BP48V48RT4U, SMART2200CRMXL and SMART3000CRMXL include hardware for 2-post rack-mount installation. Most other rack-mount UPS systems and battery packs include hardware for 4-post rack-mount installation.)

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
  • Reduced-depth configuration is ideal for use with Compact rack-mount UPS systems SMART2200CRMXL and SMART3000CRMXL
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
  • Included mounting brackets support rack-mount installation in 4-post racks using only 4 rack spaces (4U)
  • 4POSTRAILKIT option supports 4-post rack-mount installation

Package Includes

  • BP48V48RT4U external battery pack with attached DC cabling
  • 2 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142474
INPUT
Input PhaseSingle-Phase
OUTPUT
Overload Protection180A DC output fuse system
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionIncludes a second input/output connector to daisy-chain multiple BP48V48RT4U battery packs
DC System Voltage (VDC)48
UPS ConnectionAttached 20.5 inch cabling with UPS specific DC connector (52.1 cm length, 4 gauge cable)
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  4U
External Battery Pack Form FactorRack
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth ( 4POSTRAILKIT )
Minimum Required Rack Depth (inches)20
Shipping Dimensions (hwd / in.)13.50 x 22.50 x 23.50
Shipping Weight (lbs.)170.00
Unit Dimensions (hwd / in.)6.890 x 17.330 x 16.740
Unit Weight (lbs.)143.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems 4POSTRAILKIT 4POSTRAILKIT 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

Services & Extended Warranties

Extended Warranty

Part Number Description
TL5SW5Y3000BC 5-Year Extended Warranty and Technical Support for Smart & SMX 1751-3000 VA External Battery Modules (EBMs)
WEXT1N Extended Warranty and Technical Support for Select Products – KVM, Inverters
WEXT2N Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters
WEXT3N Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters

Preventive Maintenance

Part Number Description
TLWEBN72XX7000BC 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Emergency Service; Preventive Maintenance

Part Number Description
TLWEBN73XX7000BC 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.