Part Number: DB25-PAR
This Model has been retired and has not been replaced. More information for the DB25-PAR is available on the model support page
Overview
Tripp Lite's DB25-PAR offers dataline surge suppression for many DB25 parallel ports. Protects pins 1-25 and D shell chassis for protection of parallel DB25 ports. User configurable for use with male or female captive DB25 ports. Convenient DB25 input and output connects directly to the protected port, obtaining a ground outlet from the computer chassis. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges away from network interface connections. Tripp Lite network surge suppressors reduce blown interface connections, garbled transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground. Lifetime warranty.
SUPPRESSION: Reversible DB25 m/f jacks, protects pins 1-25 and chassis, 7.5V clamping
Features
- DB25-PAR protects 25 pin parallel ports using DB25 connections
- Protects pins 1-25 and D shell chassis for protection of parallel applications.
- User configurable for use with male or female captive DB25 port
- Convenient DB25 input and output connects directly to the protected port, obtaining a ground outlet from the computer chassis
- Offers protection on all 25 data lines, plus D shell chassis
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
- Lifetime product warranty
Package Includes
- DB25-PAR dataline protector
- Instruction manual and warranty information
Specifications
OVERVIEW
UPC Code | 037332011008 |
INPUT
Recommended Electrical Service | 120V, 230V |
Input Plug Type | DB25 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | Hardwire |
Circuit Breaker (amps) | 750 |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
Additional Dataline Protection | 1-25 & Chassis |
PHYSICAL
Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | No |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 2.00 |
Shipping Weight (lbs.) | 0.14 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images