Part Number: DCATV
This Model has been retired and has not been replaced. More information for the DCATV is available on the model support page
Overview
Tripp Lite's DCATV offers type F coax line surge suppression for satellite receivers and broadcast antennas. Convenient coax input and output connections accept standard type F coax wiring. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges. Tripp Lite network surge suppressors reduce blown interface connections by safely shunting dataline surges to ground. Six inch heavy gauge grounding lead connects to designated grounding lugs. Lifetime warranty. Not for use with cable modems.
SUPPRESSION: 1 set type F coax jacks, protects center and shield, 7.5V clamping
Features
- DCATV offers type F coax line surge suppression satellite receivers and broadcast antennas. Not for use with cable modems.
- Type F coax input and output connections
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
- 6 inch heavy gauge grounding lead connects to designated grounding lugs on protected equipment
- Lifetime product warranty
Specifications
OVERVIEW
UPC Code | 037332010889 |
INPUT
Recommended Electrical Service | 120V, 230V |
Input Plug Type | F-Type Coax |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | Network |
Circuit Breaker (amps) | 750 |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection | Yes |
Network (Ethernet) Protection | No |
Additional Dataline Protection | Center & Shield |
PHYSICAL
Housing Color | White |
Mounting Holes or Slots | No |
Shipping Dimensions (hwd / in.) | 9.20 x 4.25 x 10.20 |
Shipping Weight (lbs.) | 1.76 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 3.000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images