Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/10/2023

Overview

The EZA-100-P Easy Pull VGA Plenum Trunk Cable makes pulling video cable through conduit or confined areas a breeze. Plenum-rated jacket complies with local fire codes. Threaded ends feature screw-on pull-caps, which can be attached to fish tape. Choose from a variety of connector choices that easily screw on to the threaded ends of the trunk cable. Trunk cables are available in 35-foot (10.7-meter), 50-foot (15.2-meter) and 100-foot (30.5-meter) lengths. Cable ends are color-coded green to denote VGA applications (digital trunk cables are yellow). Cable features triple-shielded construction with 75 ohm coax conductors for RGBHV signals supporting resolutions up to 1600 x 1200. Trunk also carries audio signals when used with Easy Pull end kits that feature audio connections.

Features

  • Eliminates the need to field terminate VGA connectors
  • Detachable, screw-on connectors
  • Plenum-rated jacket complies to local fire codes
  • At a diameter of 7/8 in., it makes pulling long cables fast and easy
  • Protects entire cable from strain, dirt, debris and damage
  • Choose from a variety of connector combinations for the perfect fit
  • Available in 35-ft. (10.67 m), 50-ft. (15.24 m) and 100-ft. (30.5 m) lengths, both PVC and Plenum rated
  • Supports Video and Audio pass through depending on end kit used

Package Includes

  • Easy Pull Type-A VGA Analog Plenum Trunk Cable, 100-ft. (30.5 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153203
Product TypePassive Cable
TechnologyVGA/SVGA
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DIN 14 PIN (FEMALE)
Side B - Connector 1DIN 14 PIN (FEMALE)
PHYSICAL
ColorBlack; Green
Cable Jacket ColorBlack; Green
Cable Length (ft.)100
Cable Length (in.)1200
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)9.90
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.