12 outlet, 10ft cord, 2880 joule rating, 3-line coaxial and 1-line tel/modem/ethernet protection - Home/Business Theater Surge Suppressor

Model Number: HT1210SAT3


  • 12 outlets / 10-ft. cord
  • 2880 joule rating
  • 3-line 2.2GHz coaxial (gold) surge protection
  • 1-line tel/modem/network (100BaseT, high-speed) surge protection
  • $250,000 Ultimate Lifetime Insurance (USA and Canada only)

Tripp Lite's HT1210SAT3 Home/Business Theater Surge Suppressor provides advanced protection-- 2880 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 12 outlets (with transformer spacing and sliding safety covers), 3-line 2.2GHz coaxial protection and 1-line tel/modem/Ethernet (100BaseT, high-speed) protection safeguard an entire home/business theater system. $250,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes two diagnostic LED, 10-ft. cord with a right-angle plug, 6-ft. gold DSS cable, 6-ft. phone cord and 6-ft. network cable.

Key Features

  • 2880 joule surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 12 widely spaced surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system while accommodating up to 4 large transformers without blocking outlets
  • Sliding safety covers protect against accidental contact
  • 3 sets of surge protected 2.2GHz gold coaxial connectors safeguard components on cable, satellite and antenna line; 6-ft gold DSS cable included
  • 1-line tel/modem/ethernet (100BaseT, high speed) surge protection safeguards personal video recorders (PVRs) on a single dial-up or ethernet line. Built-in splitter (1 jack in and 2 jacks out) allows simultaneous connection of two devices sharing a single line; 6-ft phone and network cable included
  • 10-ft cord with right angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
  • 2 diagnostic LEDs alert user to protection present (green) and grounded (red) status
  • Keyhole slots provide convenient wall or cabinet mounting
  • $250,000 Ultimate Lifetime Insurance coverage (USA and Canada only)

Typical Applications

  • Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more

Package Includes

  • HT1210SAT3 Home/Business Theater Surge Suppressor
  • 6-ft. gold coax cable, 6-ft. phone cord and 6-ft. network cable
  • Instruction manual with warranty information

OVERVIEW

Intended Application Audio/Video

OUTPUT

Frequency compatibility 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 12 NEMA 5-15R
Transformer accommodation Accommodates 4 transformers

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input plug features Space-saving right-angle input plug
Input cord length (ft.) 10
Input cord length (m) 3
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 180000

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker and 2-position on/off power switch
Diagnostic LEDs Built-in LEDs confirm protection and grounding status

SURGE / NOISE SUPPRESSION

AC suppression joule rating 2880
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150
UL1449 let through rating 330, 400, 400
EMI / RFI filtering Up to 40 dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 3 line
Network (Ethernet) Protection Yes

PHYSICAL

Shipping Dimensions (HWD/in) 2.05 x 8.6 x 13.39
Shipping Dimensions (HWD/cm) 5.21 x 21.84 x 34.01
Shipping weight (lbs) 2.51
Shipping weight (kg) 1.14
Unit Dimensions (HWD/in) 1.51 x 4.86 x 12.07
Unit Dimensions (HWD/cm) 3.84 x 12.34 x 30.66
Unit weight (lbs) 2.31
Unit weight (kg) 1.05
Material of construction Plastic
Integrated keyhole mounting tabs Keyhole mounting slots allow desk or wall mounting
AC line cord color Black
Style Strip
Keyhole slot center to center measurement Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3rd Edition
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

HT1210SAT3 5 5 3 3
GREAT SURGE PROTECTOR FOR THE PRICE AND THE LIFETIME PRODUCT AND EQUIPMENT WARRANTIES, MAKE THIS A NO BRAINER, NOT TO MENTION THE 12 OUTLETS AND TELEPHONE AND DATA AND COAX CONNECTIONS IT HAS, TO PROTECT ALL OF YOUR EQUIPMENT. SOME PEOPLE WOULDN'T NEED THIS PROTECTOR BECAUSE OF THE EXTRA CONNECTIOS IT HAS, SO IF YOU DON'T HAVE A LAND LINE PHONE OR A RJ45 WIRED INTERNET CONNECTION WHERE YOU NEED YOUR PROTECTOR CHECK OUT TRIPP-LITES STRIKER STRIPS OR ANY OF THEIR MANY PROTECTORS July 26, 2013
Really like how many devices/services this protects! I am impressed how this product protects all of my home theater and computer! It also does not feel "Cheap", there is some "meat" to it!! I highly recommend this product!!! December 30, 2012
Best made for it's type! For an entertainment system , you cannot find a better surge suppresor for the money. I bought two for both rooms with our tv's and couldn't be more pleased with the protection I now have compared to the cheap $10 type most people use and then wonder why ,after a good electrical storm, that most of their "protected" stuff is now fried. December 19, 2011
1-3 of 3

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for HT1210SAT3

Do you own a HT1210SAT3?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.