Part Number: HTR22-3U
This Model has been retired and has not been replaced. More information for the HTR22-3U is available on the model support page
Overview
Features
- HTR22-3U Pure Sine Wave UPS provides perfectly regulated sine wave output within 2% of 120V under all usage conditions
- 2200VA/1600W power handling capacity compatible with control systems, HD sources, Audio/Video editing suites, digital consoles, DVD/music/PCs/servers, RAIDs, media centers, PVRs/DVRs, boardrooms, digital processors/EFX, racks and other sensitive electronics
- Removes harmonic distortion, fast electrical impulses, frequency variations and other hard-to-solve power problems not addressed by other UPS types
- Corrects line voltage conditions as low as 65V and as high as 138V back to 120V (+/-2%) values
- 2 switchable load banks (each with 4 outlets) enable remote outlet management for load shedding or remote reboot of individual devices from anywhere in the world
- Standard internal battery set offers 18 min. runtime at half load (800W) and 6 min. at full load (1600W)
- Optional BP72V15-2U external battery pack increases runtime to 98 min. at half load (800W) and 41 min. at full load (1600W); limit 1
- Optional BP72V28RT-3U external battery pack increases runtime to 160 min. at half load (800W) and 69 min. at full load (1600W); multi-pack compatible
- Fault-tolerant auto-bypass maintains continuous utility output to connected equipment, even in cases where the UPS suffers internal failure and requires maintenance
- Offers complete UPS monitoring through included DB9 interface or SNMP interface (requires optional SNMPWEBCARD), or the monitoring of any number of additional UPS systems over IP with included PowerAlert monitoring software
- PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, pager and email notification, event logging and running user-defined script commands
- Front panel LEDs offer current monitoring and battery charge level information
- UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332134875 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 16A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-20P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 120V 20A dedicated circuit |
Voltage Compatibility (VAC) | 120 |
OUTPUT
Output Capacity (VA) | 2200 |
Output Capacity (Watts) | 1600 |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup |
Output Voltage Regulation (Line Mode) | +/- 2% |
Load Management Receptacles | Two switchable four-outlet load banks (bank 1 - four 5-15R outlets, bank 2 - four 5-15/20R outlets) |
Output Circuit Breakers | 15A branch rated breakers (x2) protect 4 outlets each, L5-20R outlet is unbreakered |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R; (4) 5-15/20R; (1) L5-20R |
BATTERY
Runtime Full Load (min.) | 7 min. (1600w) |
Runtime Half Load (min.) | 18 min. (800w) |
Expandable Runtime | Yes |
Expandable Runtime Description | Supports extended runtime with optional external battery packs BP72V15-2U (limit 1) and BP72V28RT-3U (multi-pack compatible) |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% |
Battery Access | Hot-swap battery replacement supported via front access panel |
Internal UPS Replacement Battery Cartridge | RBC96-3U (quantity 1) |
Typical Battery Lifespan | 3-6 years, depending on usage |
VOLTAGE REGULATION
Voltage Regulation Description | On-line, double-conversion power conditioning maintains output within 2% of 100/110/120 volts at all times |
Overvoltage Correction | Maintains output of selected nominal +/-2% during overvoltages to 138V AC |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 80 |
Severe Undervoltage Correction | Maintains output within 2% of nominal during undervoltages to 65 (under 70% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | Power off/on switch and battery charge/load level display select switch |
Audible Alarm | Multi-function audible alarm with distinctive ring patterns offer notification of backup operation (2 sec. on / 0.5 sec. off), low battery warning (1.25 sec. on / 0.5 sec. off), overload (sounds continuously), UPS fault (4.2 sec. on / 1 sec. off), input voltage out of frequency (2.1 sec. on / 0.14 sec. off) and high input voltage (2.1 sec. on 0.07 sec. off) |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 1014 |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Cooling Method | Built-in cooling fan |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Primary UPS Depth (mm) | 521 |
Primary UPS Height (mm) | 132 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 25.40 x 23.40 x 13.10 |
Shipping Weight (lbs.) | 94.20 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.2 x 17.5 x 20.5 |
UPS Power Module Weight (kg) | 33.97 |
UPS Power Module Weight (lbs.) | 74.9 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 20.500 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 812.9 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 885.6 |
COMMUNICATIONS
WatchDog Compatibility | Compatible with Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application / OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications |
EPO Port | Supports Emergency Power Off function via set of dedicated built-in EPO jacks |
SNMP Compatibility | Slot for optional SNMPWEBCARD accessory (Tripp Lite Model # SNMPWEBCARD) |
Communications Interface | DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80V (100% load), 65V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 138 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
APPLICATIONS
UPS Applications | Audio/Video |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 1778 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Optional Coverage | 3- and 5-year extended warranties, plus next day and on-site warranty coverage available for select opportunities. Contact Tripp Lite for additional information. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images