Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/9/2019

Overview

Tripp Lite's HTSWIVEL6 Home/Business Theater Surge Suppressor provides high-performance protection--1500 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 6 outlets, 1-line coaxial protection and 1-line tel/modem protection safeguard an entire home/business theater system. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). Includes two diagnostic LEDs, 6 ft. gold coaxial cable and 6 ft. phone cord.

Features

  • 6 rotatable outlets allow for easier plug connection and removal
  • 1500 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 1 set of surge-protected Type F gold coaxial connectors (with included 6 ft. coaxial cable) safeguard components on cable, satellite or antenna line (2.2GHz bandwidth)
  • 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
  • 2 diagnostic LEDs alert user to protection and grounding status
  • High-impact plastic housing (black) stands up to the most demanding environments
  • Direct plug-in design converts two outlets into six by pluggin into any wall outlet
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • HTSWIVEL6 Surge Suppressor
  • Instruction manual with warranty information
  • 6 ft. gold coaxial cable
  • 6 ft. phone cord
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138279
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect Plug-In
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationRotatable
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1500
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
UL1449 Let Through Rating400, 500, 500
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Housing ColorBlack
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)29mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.60 x 2.40 x 5.80
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)6.250 x 4.000 x 2.250
Unit Weight (lbs.)0.6
FEATURES & SPECIFICATIONS
Rotatable OutletsYes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The Input Voltage display on select Tripp Lite Audio/Video surge protectors shows the incoming voltage from the AC source. The surge protector can report abnormal voltages, but it cannot regulate the power. There are several reasons why the Input Voltage display may not operate correctly: -The AC source to which the unit is connected is not passing power. -The unit has taken a surge hit, causing the internal components, as designed, to absorb the surge and protect the connected equipment. -The LED may be faulty. Follow these steps in an attempt to identify the problem: 1. Shut down and disconnect all devices from the surge protector. 2. Turn off the surge protector. 3. Unplug the surge protector from the AC source. 4. Check the circuit breaker on the unit to make sure it is reset. 5. Plug the surge protector into a computer-grade AC source. 6. Turn the unit on. If the Input Voltage display still does not operate correctly, the unit requires replacement.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.