• Home
  • Products
  • UPS Systems
  • Standby UPS Systems

Internet Office 700VA Tower Standby 120V UPS with USB port

Model Number: INTERNETOFFICE700


  • 700VA tower 120V standby UPS
  • Maintains AC output during power failures
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL/ethernet protection
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets

Tripp Lite's INTERNETOFFICE700 standby UPS system offers surge suppression and long-lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry-level PC systems for up to 45 minutes during power failures and brownouts so that connected equipment can be shut down without data loss. Offers complete desktop power protection in an attractive gray tower configuration. Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. HID-compliant USB port enables optional unattended system shutdown without data loss in the case of extended power failure; USB cable included. HID compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. PowerAlert software available via FREE download from es.tripplite.com. Built-in RJ45 TEL/Ethernet suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard single-line tel/DSL or data line connection. Built-in audible alarm and 3 front panel LEDs indicate line power status, battery power status and battery low/replace status. 700VA/425W power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 3.9 min. battery runtime with a full load of 700VA and 11.2 min. with a half load of 350VA. Supports user battery replacement via built-in access panel. $150,000 connected equipment insurance (USA and Canada Only).

Key Features

  • INTERNETOFFICE700 standby UPS system offers UPS battery support, plus complete AC and tel/Ethernet line surge suppression
  • Supports entry-level PC systems for up to 45 min. during brownouts and power failures to enable a safe system shutdown
  • Supports a max load of 700VA/425W for 3.9 min.
  • Supports a half load of 350VA/215W for 11.2 min.
  • Supplies battery-derived AC output during brownouts starting at 99V, user adjustment allows fine tuning of brownout response to any setting from 83V to 99V
  • Attractive gray tower configuration
  • Includes 3 battery-supported outlets plus 3 additional surge suppression-only outlets, and 6-ft. AC line cord (all NEMA 5-15)
  • HID-compliant USB port enables unattended shutdown without data loss during extended power failures; includes USB cable
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB interface supports timed inverter shutoff after unattended shutdown
  • PowerAlert software available via FREE download from es.tripplite.com
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them, and rebooting completely locked computers by automatically switching UPS power off and back on again
  • Built-in phone/Ethernet suppression jacks protect modem, fax machine or other peripheral with a dialup,DSL, or data line connection
  • Built-in audible alarm and 3 front panel LEDs indicate line power, battery power and battery low/replace status
  • 700VA/425W power handling ability supports a variety of computer, internetworking, telecom and consumer electronics equipment
  • Supports hot-swap battery replacement via built-in access panel
  • Compatible with 120V/60Hz applications for USA, Canada, Mexico and more
  • $150,000 connected equipment insurance (USA and Canada Only)

Package Includes

  • INTERNETOFFICE700 UPS System
  • USB cable
  • Phone cable
  • Instruction manual

OUTPUT

Output Volt Amp Capacity (VA) 700
Output Watt Capacity (watts) 425
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 6 5-15R outlet(s)
Surge suppression only outlets 3 UPS outlets, 3 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave

INPUT

Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
Phase Single-Phase

BATTERY

Full load runtime (minutes) 3.9 min. (425w)
Half load runtime (minutes) 11.2 min. (215w)
DC system voltage (VDC) 12
Replacement battery cartridge (internal UPS battery replacement) RBC51
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries

LEDS ALARMS & SWITCHES

LED Indicators 3 LEDs indicate line power, battery power and battery low/replace status
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 510
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC noise suppression Yes
AC suppression response time Instantaneous
Dataline suppression 1 line TEL / DSL or 10Base T Ethernet protection

PHYSICAL

Installation form factors supported with included accessories Tower
Installation form factors supported with optional accessories Wallmount (UPSWM - tower mounting kit)
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 10.8 x 5.2 x 7.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 27.3 x 13.3 x 19
UPS / Power Module weight (lbs) 15.2
UPS / Power Module weight (kg) 6.9
UPS Shipping dimensions (height x width x depth / inches) 14 x 8.5 x 10.5
UPS Shipping dimensions (height x width x depth / cm) 35.6 x 21.6 x 26.7
Shipping weight (lbs) 17.2
Shipping weight (kg) 7.8
UPS housing material PVC

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 44.7
Battery mode BTU / hr. (full load) 407.6
AC mode efficiency rating (100% load) 97%

COMMUNICATIONS

Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 99 (adjustable to 83 via back panel potentiometer)
High voltage transfer to battery power (setpoint) 139

SPECIAL FEATURES

Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $150,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

INTERNETOFFICE700 4.5 5 2 2
Reliable Battery Back-Up I live in a small town where power outages are common place. With the Internet Office 700 I have peace of mind. Whether I am on my computer and internet, or simply watching satellite TV, this battery back-up keeps everything running. I can rely on Tripp-Lite to keep things going until I decide to shut them down. June 6, 2013
Such a workhorse For all those people (my son and electrician friend) who say those battery backups never work right, I'm here to tell them that they indeed do - you just need to make sure you buy a Tripplite. I purchased this backup approximately 3 years ago (but can't find the documentation to support this for sure) and it has run like a champ and performed like expected all that time. The reason I find myself now replacing it is kind of hard to figure out, though. The (same) electrician came to work on our house 2 weeks ago and was "monkeying" with the breakers in the fusebox. My office equipment was being turned on and off rather frequently during his foray through said box, and at one point, the InternetOffice 700 stayed on for about three hours, until it was completely discharged. At that point, the surge/battery backup "side" gave up the ghost. Currently the surge-protector-only "side" still works and my husband's using it downstairs. So all in all, this was a great unit and it had never let me down up to now. I have now purchased a new Eco550UPS and expect the same great service, and will keep a better eye on the electrician and my office equipment next time. January 3, 2013
1-2 of 2
(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Blinking Yellow LED

What does this mean? We had a power outage and now the unit doesn't turn on. It blinks bright yellow on the battery LED but sometimes it will blink very quickly with no real pattern. There's also an audible blip every time it blinks. Please help.

Thanks,
BryanR
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about BryanR is loaded.
Additional information about BryanR could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The yellow LED that's blinking means the unit has a battery issue. In order to effective support your product, please contact Tripp Lite Technical Support for further assistance.
2 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your INTERNETOFFICE700

learn more

Runtime at Full Load

3.9 min. (425w)

Runtime at Half Load

11.2 min. (215w)

see complete runtime chart

Do you own a INTERNETOFFICE700?

Get all your support resources in one place.

go to model support
RBC51 replacement UPS battery Does your UPS need a new battery?

The INTERNETOFFICE700 has multiple battery configurations. Our easy-to-use Battery Finder can help..

go to Battery Finder

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.