Part Number: ISOBAR8ULTRA
Premium protection for A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against dangerous surges, spikes and line noise in home, office and industrial environments.
- 8 NEMA 5-15R outlets in exclusive isolated filter banks
- Network-grade 3840-joule surge protection rating
- Durable metal housing designed for tough environments
- 12A resettable circuit breaker prevents dangerous overloads
- 12 ft. AC power cord with right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Overview
Premium protection for essential network workstations, telecom systems, point-of-sale equipment and audio/video systems, the ISOBAR8ULTRA Isobar® 8-Outlet Surge Protector features a network-grade surge protection rating of 3840 joules to defend your sensitive electronics against even the strongest surges and spikes.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR8ULTRA protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Your devices plug into eight widely spaced NEMA 5-15R outlets, which are arranged in four exclusive isolated filter banks. These internal barriers filter out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.
Included safety covers block accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The lighted on/off switch provides one-touch control over connected equipment. Diagnostic LEDs confirm power, protection and line fault status. The 12-foot (3.7-meter) AC power cord includes a space-saving right-angle NEMA 5-15P plug.
Features
- Protects your A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against even the strongest surges and spikes
- Recommended for network workstations, telecom systems, point-of-sale equipment and audio/video systems requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 8 NEMA 5-15R AC outlets accept most computer, networking and telecom equipment
- Outlets are widely spaced to accommodate bulky transformers without blocking other outlets
- Included safety covers block accidental contact with unused outlets
- Outlets arranged in 4 exclusive isolated filter banks to limit noise interaction among connected equipment
- Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
- Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Lighted on/off switch provides one-touch control over connected equipment
- Integrated 12A circuit breaker shuts down outlets in case of power overload
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 12 ft. AC power cord reaches nearby outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- All-metal housing designed for long life
- $50,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010551 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 150000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 12 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (4) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and two position red illuminated on/off power switch |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3840 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 97,000 amps (36,000 NM / 61,000 CM) |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330V |
IEEE587 Cat. A Ringwave Let-Through | Less than 35 volts |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | Yes |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 3.00 x 6.90 x 11.70 |
Shipping Weight (lbs.) | 3.70 |
Unit Dimensions (hwd / in.) | 2.570 x 9.280 x 3.560 |
Unit Weight (lbs.) | 3.3 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- ISOBAR8ULTRA Isobar Surge Protector
https://tripplite.eaton.com/video/isobar8ultra-isobar-surge-protector/48294
Product Images