• Home
  • Products
  • Surge Protectors
  • Isobar® Surge Protectors

2-outlet, Direct Plug-in, 1410 joules Isobar Surge Suppressor- Direct plug-in surge, spike and line noise protection

Model Number: ISOBLOK2-0


  • 2 outlets/direct plug-in
  • 1410 joule rating
  • Diagnostic LEDs
  • All-metal housing
  • $10,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

Tripp Lite's Isobar ISOBLOK2-0 Surge Suppressor is ideal for protecting audio/visual devices and printers. This premium direct plug-in surge suppressor features 2 outlets, diagnostic LED, and 1410 joules of energy absorption. An all-metal housing stands up to the toughest environments. $10,000 Ultimate Lifetime Insurance (USA and Canada Only).

Key Features

  • Tripp Lite's ISOBAR is the world's number one selling premium suppressor series with more than 14 million satisfied customers and a safety-tested history of 20+ years.
  • 2 outlets with a direct plug-in design
  • Surge energy absorption: 1410 joules/48,000 amps
  • Diagnostic LEDs indicate "protection present" (green), "grounded" (red) and "line ok" (green)
  • EMI/RFI noise filtering
  • All-metal housing
  • $10,000 Ultimate Lifetime Insurance (USA and Canada Only) covers connected equipment

Typical Applications

  • Printers, audio/visual devices, appliances, personal computers, point-of-sale terminals, and more.

Package Includes

  • ISOBLOK2-0 Surge Suppressor
  • Warranty Information
  • Owner's manual

OVERVIEW

Intended Application Home/Office, Computer Networks

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 2 NEMA 5-15R

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P input plug
Input cord length details Direct Plug-In
Voltage compatibility (VAC) 120

UPC ASSIGNMENT

Unit Carton UPC# 037332010155

LEDS ALARMS & SWITCHES

Diagnostic LEDs PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)

SURGE / NOISE SUPPRESSION

AC suppression joule rating 1410
AC suppression response time NM = 0 ns. CM = <1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 140
AC suppression surge current rating 48,000 amps
AC suppression components used Metal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe thermal fusing Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 let through rating 330V
EMI / RFI filtering 40-80 dB
Immunity Conforms to IEE 587 / ANSI C62.41

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Unit Dimensions (HWD/in) 4 x 2.5 x 2.5
Unit Dimensions (HWD/cm) 10.2 x 6.4 x 6.4
Material of construction Metal
Housing Color Light Gray
Receptacle Color Black
Style Direct plug-in
Form factors supported Direct plug-in format with retaining bracket supports wall mounting directly to a standard AC wall socket

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) Tested to UL1449 3rd Edition by ETL
cUL / CSA (Canada) Approved for Canada by ETL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $10,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

ISOBLOK2-0 4.8 5 11 11
Good Product Been using this surge suppressor for over 2 years. Utility supplier has surge issues during heavy local usage. Use the Isoblok2 on a washing machine with electronic controls. Very satisfied with its performance. September 12, 2013
There good , I think... Well I bought 6 of these for various appliances around my house. I have been using these for 6 months now. I had one that seemed to go bad though. It was on my patio with a stereo plugged into it. I am not sure what went wrong but it doesn't work anymore. I haven't really trouble -shot the unit to much though..I just know nothing works if I plug into it..The other five are fine, I have 2 fridges and other stereos and lights plugged in to these. SOmeday I'll get around to looking at the bad unit a little closer..maybe I'll figure it out.. September 9, 2013
I've used them professionally for 20 years. I have had phone systems where lightning came in on the power line and the surge protector had black marks coming from the joints, and the phone system was dead. I replaced the protector, plugged in the phone system and all worked fine. This has happened on several occasions over the years. These protectors have proven themselves to me as being excellent. Remember, "Your surge protection is only as good as your ground." September 6, 2013
Great protection, great price point! I purchased this product for use in my home on my new (and very expensive) refrigerator after being warned by installers that the only thing they have ever seen go bad on this model of fridge is the motherboard after a power surge or lightning strike so I figured a small investment to give it some sort of protection would be worthwhile. I have used TrippLite in my IT business for two decades and I'm very familiar with it and with the quality and reliability. I can sleep peacefully knowing that my new refrigerator is a bit safer. August 28, 2013
2 next>>
(9 Questions : 12 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
i want to protect a coffee brewer from possible signals from a microwave plugged into the neighboring wall receptacle. Will the ISOBLOK2 do the job?
2 years, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about alphilips17 is loaded.
Additional information about alphilips17 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I plugged a flourescent lamp into the device. It used to hum, with an annoying wine. It is totally quite now. It is because the voltage variance has gone away with this unit. Truly awesome device, I think.
1 year, 1 month ago
Customer avatar
by
Doug in Atlanta
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Definitely. Of course, if the circuitry is overloaded causing the circuit breaker to shut off the current to the ISOBLOK, the coffee brewer won't work until you flip the breaker back on. But it will still protect the brewer from the surge created when you do that.
1 year, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about ConsumerRpting is loaded.
Additional information about ConsumerRpting could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. The ISOBLOK2-0 provides EMI / RFI filtering from 40-80db. Your connected equipment should be protected as long as the interference (noise) does not exceed that range.
2 years, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
The new washing machine is a top-load High Efficiency (HE) washer with electronic controls. I want to protect the control board from surge/spike damage. The machine voltage is 110V.
1 year, 2 months ago
Customer avatar
by
J-Lo
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes as long as the washing machine is 110, and is grounded, this device could be used as long as you have enough room between the wall and the washing machine. if the outlet is located above the washer on the wall you should be fine. If not, and the outlet is behind the washer backing, then you will have to pull the machine out from the wall a bit to allow it to fit.
1 year, 1 month ago
Customer avatar
by
Doug in Atlanta
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Yes you can, the only problem is space. When mounted this device protrudes 3 inches away from the wall. If your outlet is above the washer, on the wall, you can use it. If your outlet is directly behind the washer and you have very little room where the washer is installed, like in a laundry closet, it may not work. If your have a laundry room, you probably do have enough space, and you could use the device.
1 year, 2 months ago
Customer avatar
by
Ghenghis73
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 4 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The ISOBLOK2-0 will suppress line noise if the transmitters are pluged into its outlet. The ISOBLOK2-0 will ensure that the line noise from one transmitter does not affect the other transmitter.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Short extension cord use

Since the ISOBLOK2-0 plugs directly into the wall, it will force my fridge to stick out further. I'd like to use a 1-foot, 16 gauge, space saver extension cord in conjunction with the ISOBLOK so I can plug in the fridge to the ISOBLOK but have the ISOBLOK turned parallel to the wall. Will this affect the warranty coverage?

If this is going to be an issue, I'd recommend designing an ISOBLOK that has outlets on the sides to minimize wasted space.
 
Products related to my question
 
 
6 months ago
Customer avatar
by
Chris
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
To ensure the best protection is coming from the output of the ISOBLOK2-0, we recommend plugging the surge suppressor directly into the wall.

However, we have other 2 outelt surge suppression options with sapce saving plugs. Based on the application one of the best options to lead with would be the ISOBAR2-6:
http://www.tripplite.com/shared/product-pages/en/ISOBAR26.pdf

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

How do I test a Iblok2-0?

5 months, 1 week ago
Customer avatar
by
confused
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The IBLOK2-0 has dignostic LEDs on the front that will help with testing--LED information is as follows:

Protection Present: This green LED illuminates when all surge suppression components of your unit are intact and providing full protection against spikes and surges. If this LED does not illuminate, some surge suppression components are not functioning and the unit should be replaced.

Line OK: This green LED illuminates when 120V AC power is present with no wiring faults detected. It indicates that incoming power is safe for connected equipment.

Fault: This red LED will illuminate if the surge suppressor detects a wiring fault, such as reversed phases, missing ground or loose receptacles. If this LED illuminates, contact a qualified electrician to check and repair your wiring.

For additional information please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
5 months, 1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $10,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for ISOBLOK2-0

Do you own a ISOBLOK2-0?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.