• Home
  • Products
  • UPS Systems
  • UPS Accessories

For remote monitoring and control via MODBUS protocol

Model Number: MODBUSCARD


  • Internal MODBUS management accessory card
  • Simple installation and setup
  • Implements MODBUS RTU protocol
  • Provides RS-422/485 and RS-232 interfaces

Tripp Lite's MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS. Implements MODBUS RTU protocol. Provides MODBUS functions including Read Coils, Discrete Inputs, Holding Registers, Input Registers, Write Single Coil and Single Register. Provides RS-422/485 and RS-232 interfaces (PC communicates with UPS via RS-422/485 or RS-232 or both at the same time). Three sets of 8 dipswitches support Card ID, RS-232 and RS-422/485 configurations. Includes RS-422/485 and RS-232 communications ports. See manual for detailed setup instructions and full set of functions and configuration options. Compatible with select Tripp Lite SmartOnline series UPS models only.

Key Features


Typical Applications


Package Includes

  • MODBUSCARD
  • Installation Guide

OVERVIEW

Model Type Hardware

PHYSICAL

Shipping Dimensions (HWD/in) 1.6 x 6 x 6
Shipping Dimensions (HWD/cm) 4.1 x 15.2 x 15.2
Shipping weight (lbs) .55
Shipping weight (kg) .25
Unit Dimensions (HWD/in) .6 x 2.4 x 5.3
Unit Dimensions (HWD/cm) 1.5 x 6.1 x 13.5
Unit weight (lbs) .11
Unit weight (kg) .05

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a 2-year limited warranty. Get more information

Software & Downloads

More Support Resources for MODBUSCARD

Do you own a MODBUSCARD?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.