Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/15/2016

Overview

Tripp Lite's high-speed 10Gbps CX4 Cables provide an ultra high-performance, cost-effective solution for Gigabit Copper applications. Featuring 30AWG Madison TurboTwin twinaxial cable, these cables utilize up to 3.125 gigabytes per second wire speed connections with four channels. Cables work with any manufacturers' 10Gbps Xenpak transceivers that utilize the Ejector style latch connector. Tripp Lite CX4 cables are available in 0.5 meter, 1 meter, 2 meter and 3 meter lengths.

Features

  • Flexible 30AWG Madison TurboTwin Cable
  • Ejector style latch mechanism
  • Connects the CX4 modules between two switches
  • Fully 802.3ak compliant
  • RoHS Compliant

System Requirements

  • Ethernet switches with CX4 / Xenpak modules for 10Gbps linking

Package Includes

  • 10 GBase CX4 Cable ( 2 Meter )
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154934
CONNECTIONS
Side A - Connector 1CX4 [SFF-8470] (MALE)
Side B - Connector 1CX4 [SFF-8470] (MALE)
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)7
Cable Length (in.)84
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.46
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.