Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$166.74 Avg. Price
  • 650VA tower 120V line interactive UPS with LCD display
  • Corrects brownouts as low as 89V without using battery power
  • LCD screen reports input voltage, battery charge and UPS status
  • USB port, Surge-only outlets, 97% efficiency
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • 3-year limited warranty

Overview

OMNI650LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs for up to 40 min. or individual VCR/DVR components for as long as two hours during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89V back to usable levels without consuming battery power. Offers complete power protection in an attractive black tower configuration. Includes four battery-supported/surge-protected outlets, plus four additional surge-suppression-only outlets for items not requiring battery support. USB port enables optional unattended system shutdown without data loss in case of extended power failure. PowerAlert® software available via free download. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS. Built-in audible alarm and large LCD front-panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in any application. 650VA/350W power handling ability supports entry-level PCs, home entertainment systems, network workstations and audio/video components. Offers 3.2 minutes battery runtime with a full load of 650VA/350W and 12 minutes with a half load of 325VA/175W. Supports user battery replacement via built-in access panel.

Features

  • LCD Display indicates input voltage, battery capacity and a variety of operating conditions. LCD Display includes a dimmer switch and is rotatable for easy viewing with UPS in either vertical or horizontal position.
  • OMNI650LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
  • Supports entry-level PCs up to 40 min. or single VCR/DVR components for up to 2 hours during blackouts
  • Regulates brownouts as low as 89V back to usable levels without consuming battery power
  • 4 UPS battery-supported/surge-protected outlets plus 4 additional surge suppression-only outlets
  • USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and macOS
  • 650VA/350W power handling ability supports a variety of sensitive computer, home theater and other equipment
  • 3.2 min. full load runtime (650VA/350W), 12 min. half-load runtime (325VA/175W)
  • Cabinet adapts to tower format or rack-mount shelf format. rack-mount (2U) format requires an optional shelf, available separately
  • Supports battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • OMNI650LCD UPS System
  • Instruction manual
RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332126139
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)650
Output Capacity (kVA)0.65
Output Capacity (Watts)350
Output Capacity (kW)0.35
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3.2 min. (350W)
Runtime Half Load (min.)  12 min. (175W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 20 hours from 10 to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
LED IndicatorsFront panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodConvection
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop
Primary UPS Depth (mm)183
Primary UPS Height (mm)305
Primary UPS Width (mm)94
Shipping Dimensions (hwd / in.)4.70 x 15.50 x 10.40
Shipping Weight (lbs.)13.57
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)12 x 3.7 x 7.2
UPS Power Module Weight (kg)7.03
UPS Power Module Weight (lbs.)15.5
Unit Dimensions (hwd / in.)4.700 x 3.660 x 7.240
Unit Weight (lbs.)13.575
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  31
AC Mode Efficiency Rating (100% Load)97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  442
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUser supplies USB cable
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Accessories

  Model Number Description
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.