Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Line-Interactive UPS 700VA, Ultra-Compact
  • Maintains 120V nominal output over an input range of 78 to 150V
  • Workstation optimized features include a USB port (HID-PDC compliant), single line TEL / DSL surge suppression, 6 outlets for battery backup and surge suppression and 6 additional surge suppression-only outlets (12 total)
  • Input: Space-saving right-angle NEMA 5-15P (120V15A) plug
  • 2-year product warranty / $100,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only).
  • 2-year limited warranty

Overview

The OMNISMART700 line-interactive UPS system offers voltage regulation, surge suppression and long-lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Supports entry-level PC systems for up to 30 minutes during power failures so that connected equipment can be shut down without data loss. Automatic voltage regulation (AVR) circuits regulate brownouts as low as 78V and overvoltages as high as 150V back to normal 120V levels without consuming battery power. Offers complete desktop power protection in an attractive black ultracompact configuration. Includes 12 outlets, four of which are spaced to accommodate large transformer blocks without obstructing adjacent outlets. Six outlets have complete battery backup and surge suppression to protect the computers, monitors and vital system peripherals against power loss. Six additional surge suppression-only outlets are ideal for printers and other system accessories not requiring battery support. The HID-compliant USB port allows for optional unattended system shutdown without data loss in the case of extended power failure, cabling included, it also allows for integration with built-in power management and auto shutdown features of Windows and macOS. PowerAlert® software is available via free download. Built-in dataline protection jacks offer protection of a single dialup telephone/DSL line. Built-in audible alarm and four front-panel LEDs indicate line power status, battery power status, battery low/replace status and overload. 700VA/450W power-handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Provides 4.6 minutes battery runtime with a full load of 700VA/450W and 13.5 minutes with a half load of 350VA/225W. Supports user battery replacement via built-in access panel.

Features

  • The OMNISMART700M Line-Interactive UPS system offers voltage regulation and battery backup, plus complete AC and telephone/DSL line surge suppression.
  • Supports entry-level PC systems for up to 30 min. during power failures to enable safe system shutdown.
  • Supports 700VA/450W full load for 4.6 min. and 350VA/225W half load for 13.5 min.
  • Automatic voltage regulation (AVR) circuits correct voltage sags up to 78V and surges up to 150V to normal 120V levels without consuming battery power.
  • Internal, electronic and automatic input/output type protection. Suppresses AC overload and short-circuit without fuse replacement.
  • Attractive ultra-compact black configuration.
  • Features 6 outlets with surge suppression, regulation and battery backup to protect computers, monitors and vital peripherals. 6 additional surge suppression-only outlets for printers and other accessories that do not require battery support.
  • HID-compliant USB port enables autonomous shutdown without data loss during extended power failures, USB cable included.
  • Integrated communications ports support messages on battery run, low battery, power restored, line AC, battery DC and battery capacity; interface supports scheduled inverter shutdown after standalone shutdown, activates self-test and restarts connected equipment after 10 seconds.
  • HID-compliant USB port enables integration with built-in power management and auto shutdown functions of Windows and macOS.
  • PowerAlert UPS monitoring and auto shutdown software is available as a free download from tripplite.eaton.com.
  • Supports WatchDog software application to reset unresponsive programs by automatically re-opening them and restarting computers that have completely locked up by automatically switching UPS power on and off (part No. WATCHDOGSW).
  • Built-in data line suppression jacks protect a single telephone/DSL line.
  • Built-in audible alarm and 4 front panel LEDs indicate UPS system and line power status.
  • 700VA/450W voltage management capability supports a variety of computer, networking, telecommunications and home electronics equipment.
  • Battery is hot-swappable via an integrated access panel.
  • Compatible with 120V/60 Hz applications for USA, Canada, Mexico and more.
  • Equipment material of construction is PVC, impact resistant and non-flammable.
  • 2-year warranty on all equipment including batteries.
  • 200,000.00 insurance for connected equipment. (USA and Canada only).

Package Includes

  • OMNISMART700M UPS System
  • USB and telephone cable
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157324
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
UPS Input Cord Length DetailsBuilt-in
Recommended Electrical Service15A, 120V, 60Hz
Input Frequency60Hz +/-5%
OUTPUT
Output Capacity (VA)700
Output Capacity (kVA)0.7
Output Capacity (Watts)450
Output Capacity (kW)0.45
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-15%, +10%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
Output Receptacle Details12 Nema 5-15R outlets, 6 with surge suppression, dimming and battery back-up. 6 additional with surge suppression only.
UPS Output Receptacles (Surge Suppression Only)6
Output AC Waveform (AC Mode)Sine wave in line mode and quasi-sine wave or PWM in battery mode.
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(12) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.6 min. (450W)
Runtime Half Load (min.)  13.5 min. (225W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 5 hours from 10% to 90%.
Battery AccessAccess door to the battery, housed in a bay independently from the electronics of the equipment.
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionBattery is hot-swappable by the user.
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line-powered operation within an input voltage range of 78V to 150V.
Overvoltage Correction  Input voltages between 128 and 150 are reduced by 12%.
Undervoltage Correction  Input voltages between 95V and 108V are increased by 14%.
Severe Undervoltage CorrectionInput voltages between 78V and 95V are increased by 30%.
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controlling: on / off / self-test.
Alarm Cancel OperationYes
Audible AlarmAudible alarm indicates power failure (battery backup), overload and low battery.
LED Indicators4 LEDs indicate line power status (input voltage), power with battery backup, overload, battery low/replace.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating510
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
Dataline Suppression1-line TEL / DSL or 10BaseT Ethernet protection
PHYSICAL
Primary Form FactorDesktop
Cooling MethodConvection
Installation Form Factors Supported with Included AccessoriesTower
Shipping Dimensions (hwd / in.)5.10 x 14.40 x 9.80
Shipping Weight (lbs.)16.10
UPS Housing MaterialABS (UPS case)
UPS Power Module Weight (kg)6.94
UPS Power Module Weight (lbs.)15.3
Unit Dimensions (hwd / in.)4.000 x 12.000 x 7.000
Unit Weight (lbs.)15.3000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  20
Audible Noise<40dB @ 1m
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB serial cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hardware reset options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2 to 4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)78V
High Voltage Transfer to Battery Power (Setpoint)150V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Supports cold start operation
High Availability UPS Features  Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.