Part Number: P005-002-14LA
This Model has been retired and replaced by P005-006-14LA. More information for the P005-002-14LA is available on the model support page
Overview
Features
- Molded, Heavy-Duty Power Cable, 2 ft.
- IEC-60320-C13 to Left-Angle IEC-60320-C14 connectors
- Left-angle C14 connector is perfect for saving space in tight areas
- 14 AWG x 3C, 15A, 100-250V, SJT jacket
- RoHS Compliant
- UL Listed
Package Includes
- P005-002-14LA C13 to Left-Angle C14 Power Cord
Specifications
OVERVIEW
UPC Code | 037332179906 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 - LEFT ANGLE |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Color | Black |
Power Cord Jacket Type | SJT |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.10 |
Shipping Weight (lbs.) | 0.31 |
ENVIRONMENTAL
Operating Temperature Range | -4 F (-20 C) to 140 F (60 C) |
Storage Temperature Range | -4 F (-20 C) to 140 F (60 C) |
Operating Humidity Range | 10-85% RH |
Storage Humidity Range | 10-85% RH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images