• Home
  • Products
  • UPS Systems
  • UPS Accessories

1-ft. Standard Power Extension Cord Y Splitter Cable, 10A, 18AWG, NEMA 5-15P to 2x NEMA 5-15R

Model Number: P022-001-2


  • Maximize outlet space by plugging up to 2 AC adapters into one outlet
  • Free up twice as much space by plugging 2 cords into one outlet
  • Reduce the number of cords needed when traveling by powering two devices using one cable
  • Extend 2 cables up to 1 ft. using the same outlet
  • ROHS compliant
  • UL Listed

Tripp Lite's P022-001-2 Power Extension/Adapter cable provides maximum use of power strips or surge suppressors when using AC adapters. Free up twice as much space by plugging 2 cords into 1 outlet. Reduce the number of cords needed when traveling by powering two devices using one cable. Extend 2 cables up to 1 ft. using the same outlet. Features two NEMA 5-15R receptacles and a NEMA 5-15P plug.

Key Features

  • Maximize outlet space when using AC Adapters
  • Free up twice as much space by plugging 2 cords into 1 outlet
  • Reduce the number of cords needed when traveling by powering 2 devices using 1 outlet
  • Extend 2 cables up to 1-ft.
  • ROHS compliant
  • 2 x NEMA 5-15R to NEMA 5-15P
  • 18AWG x 3C, SJT, 10A, 120V
  • UL Listed

Package Includes

  • P022-001-2 Power Extension/Adapter Cable

OVERVIEW

Intended Application Powering Devices
Cable Type POWER
Model Type Power Cords

INPUT

Cable Length (ft.) 1
Cable Length (m) 0.30

UPC ASSIGNMENT

Unit Carton UPC# 037332138101

PHYSICAL

Color Black
Style Power Cables

CONNECTIONS

Connector A
NEMA 5-15P
NEMA 5-15P
Connector B
NEMA 5-15R
NEMA 5-15R
Connector C
NEMA 5-15P
NEMA 5-15P
Number of Connectors 3

CERTIFICATIONS

Certifications ROHS compliant

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P022-001-2

Do you own a P022-001-2?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.