Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$9.84 Avg. Price
3 ft. extension cord connects your computer or other device with a NEMA 5-15P plug to a PDU or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Ideal replacement for worn-out or missing 3-ft. (0.91 m) extension cord

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This three-foot extension cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It can be used to connect a computer, monitor, printer or other device with a NEMA 5-15P plug to a wall outlet, PDU, surge protector or UPS system with a NEMA 5-15R outlet. The three-foot length helps reduce cable clutter and minimize the risk of tripping.

Package Includes

  • P024-003 3-Foot Extension Cord, NEMA 5-15P to NEMA 5-15R, 3 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180575
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)0.40 x 4.90 x 9.20
Shipping Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.