Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$9.02 Avg. Price
6 ft. extension cord with 5-15P and 5-15R connectors connects bulky power transformers without blocking adjacent outlets on your PDU.
  • Recommended for powering computers, printers and other home/office peripherals
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing 6-ft. (1.83 m) extension cord

Features

6-ft. (1.83 m) Extension Cord Connects PCs, Printers, Monitors and Other Equipment
This cord is recommended for home/office desktop computer applications, home theater setups or other applications where multiple devices are plugged into a surge protector, PDU or UPS system. It allows you to connect bulky power adapters to a NEMA 5-15R outlet without blocking adjacent outlets. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P024-006-13A 6-Ft Extension Cord, NEMA 5-15P to NEMA 5-15R, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180605
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.10
Shipping Weight (lbs.)0.53
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.