Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$18.29 Avg. Price
Heavy-duty extension cord connects your computer or other device with a NEMA 5-20P plug to a NEMA L5-20R outlet.
  • Recommended for powering computers, servers and other network devices
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Locking connector maintains secure link to avoid loss of power and costly downtime

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This six-inch cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It can be used to connect a computer, server or other device with a NEMA 5-20P plug to a wall outlet, PDU or UPS system with a NEMA L5-20R outlet. The short length helps reduce cable clutter.
Locking Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Package Includes

  • P046-06N L5-20P to 5-20R Heavy-Duty Extension Cord, 6 in., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332158321
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA L5-20P
Side B - Connector 1NEMA 5-20R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)0.5
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.