Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/2/2016

Overview

The Tripp Lite keyboard adapter allows you to connect a keyboard with a PS/2 style connector to an AT style computer. Gold plated copper contacts provide maximum conductivity with no data loss. An aluminum undermold shield meets FCC requirements on EMI/RFI protection. Clamshell retail packaging.

Features

  • Connect a keyboard with an PS/2 style connector to an AT style computer
  • Connector type: DIN5 (male) to MiniDIN6 (female)

System Requirements

  • Computer with an AT style connector (Din5F)
  • Keyboard with an PS/2 style plug (MiniDin6M)

Package Includes

  • PS2 to AT Keyboard Adapter DIN5M to DIN6F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011701
TechnologyPS/2
CONNECTIONS
Side A - Connector 1DIN-5 (MALE)
Side B - Connector 1MINI DIN-6 (FEMALE)
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)1.00 x 4.50 x 5.00
Shipping Weight (lbs.)0.10
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.