Part Number: P116-000-HDMI
This Model has been retired and replaced by P116-000-HDSC1. An Owner's Manual and other information for the P116-000-HDMI is available on the model support page
Connection Requirement
The display you are connecting must have an HDMI port that can accept a converted HDMI signal. Contact your display manufacturer to confirm it will work with a VGA + Audio to HDMI converter. If your display does not support this, an alternative solution is U244-001-HDMI-R USB to HDMI adapter.
Overview
The P116-000-HDMI VGA + Audio to HDMI converter is the perfect solution for using your older laptop or PC with your new HDMI display. Simply connect your computer's VGA and Audio ports to the converter and the converter to the HDMI port on your display, and you are ready to go. No software or drivers required. If your computer has only a 3.5 mm mini stereo jack, connect it to the converter using a 3.5 mm to RCA adapter cable, such as the P314-006. You can also convert the RGB video and stereo audio signals on your DVD player for use on your HDMI display (Component Video to VGA adapter required). You reduce your equipment costs by eliminating the need to upgrade your computer's video card.
The P116-000-HDMI supports HD video resolutions up to 1080p and computer video resolutions up to 1280 x 1024. Supports 24-bit True Color (8-bits per channel) and HDCP.
Features
- Connect your VGA laptop or PC to a HDMI display to enjoy high definition video and audio
- Convert the RGB Video and Stereo Audio signals from your DVD player, DVR, etc., for use on a HDMI display (Component Video to VGA adapter required)
- Plug-and-Play, no software or drivers required
- Supports HD video resolutions up to 1080p, and computer video resolutions up to 1280 x 1024
- Supports 24-bit True Color (8 bits per channel)
- Reduce equipment cost by eliminating the need to update your computer's video card
System Requirements
- The display you are connecting must have a HDMI port that can accept a converted HDMI signal. Contact your display manufacturer to confirm that it will work with a VGA + Audio to HDMI converter. If your display does not support this, an alternative solution is U244-001-VGA-R USB to HDMI adapter.
- Computer with a VGA Video and 3.5 mm. or RCA Audio Jacks (If your computer has only a 3.5 mm. Mini Stereo Audio jack, you can use a 3.5 mm. to RCA adapter cable such as P314-006.
- DVD player, DVR, etc. with RGB Video and Stereo Audio jacks (Component video to VGA adapter required)
- Supported PC Video Resolutions - 640 x 480 @ 60Hz, 72Hz, 75Hz, 85Hz, 800 x 600 @ 56Hz, 60Hz, 72Hz, 75Hz, 85Hz, 1024 x 768 @ 60Hz, 70Hz, 75Hz, 80Hz, 85Hz, 1280 x 1024 @ 60Hz, 75Hz
- Supported HD Video Resolutions - 480i @ 60Hz, 480p @ 60Hz, 720p @ 60Hz, 1080i @ 60Hz, 1080p @ 60Hz
Package Includes
- P116-000-HDMI VGA + Audio to HDMI Converter
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332180162 |
Product Type | Video Adapter |
Technology | HDMI; Stereo Audio; VGA/SVGA |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.0 |
AC Power Adapter Cord Length (m) | 1.2 |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | (2) RCA (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.70 x 2.50 x 8.10 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1.250 x 3.500 x 2.750 |
Unit Weight (lbs.) | 0.40 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10 to 85% RH, Non-Condensing |
Storage Humidity Range | 5 to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images