6-ft. 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones M/M

Model Number: P312-006


  • Connect stereo audio equipment up to 6 ft.
  • Use with external multimedia speakers, MP3 players, PCs
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

6-ft. mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.

Key Features

  • Connect mini-stereo audio equipment up to 6 ft.
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

Package Includes

  • 6-ft. Mini Stereo Dubbing Cord 3.5mm M/M

OVERVIEW

Intended Application Home Theater/AV
Cable Type AUDIO
Model Type 3.5mm Stereo

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

UPC ASSIGNMENT

Unit Carton UPC# 037332012128

PHYSICAL

Color Black
Style Audio Cables

CONNECTIONS

Connector A
3.5mm (Male)
3.5MM (MALE)
Connector B
3.5mm (Male)
3.5MM (MALE)

CERTIFICATIONS

Certifications ROHS

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P312-006

Do you own a P312-006?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.