Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Overview

This DVI Dual-Link TMDS cable delivers the high performance and high bandwidth needed for today's digital video displays. In addition, built-in 3.5 mm stereo connectors allow simultaneous connection to your computer's stereo output to either built-in monitor speakers or external speakers. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • 3.5MM Stereo connection molded into the assembly
  • Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560x1600 Resolution
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with Dual Link DVI capabilities
  • Stereo jack on computer, stereo jack on monitor or external speakers

Package Includes

  • 6-ft. (1.83 m) DVI Dual Link TMDS cable w/Audio - DVI-D, M/M 3.5mm, M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141002
Product TypePassive Cable
TechnologyDVI; Stereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side A - Connector 23.5MM (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 23.5MM (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 6.00
Shipping Weight (lbs.)0.60
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Video Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Video Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI to VGA Video Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Video Adapter (DVI-I to HD15 F/M)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.