• Home
  • Products
  • Cables & Connectors
  • VGA Cables
LFH 59 to Dual VGA Splitter Y Cable DMS 59 to VGA Male to Female 1 ft

1-ft. LFH 59 Male to Dual Female VGA Splitter Y Cable (DMS-59 to 2x VGA-F)

Model Number: P574-001


  • Attach two VGA enabled monitors to your DMS59 Graphics card
  • Superior molded connectors for long life use
     

Tripp Lites P574-001 DVI Splitter Cable allows you to connect two VGA enabled monitors to a video graphic card with a single LFH59 / LFH60 ( DMS59 or DMS60) DVI connector. DMS-59 supports a higher density of video displays, in a similar amount of connector space to a standard DVI connector. DMS-59 supports two DVI Dual Link digital channels or two VGA analog channels from a single connector. For DMS59 to 2 x DVI, see Tripp Lite P576-001.
 

Key Features

  • LFH59 (DMS59) to 2 x VGA Female, 1ft
  • Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI
  • Rugged molded construction and gold plated contacts

Package Includes

DMS59 to (2) VGA Female Splitter Cable - 1ft

OVERVIEW

Intended Application Connecting Peripherals
Cable Type DVI
Display Style Adapter
Model Type DVI

INPUT

Cable Length (ft.) 1
Cable Length (m) 0.30

UPC ASSIGNMENT

Unit Carton UPC# 037332145987

PHYSICAL

Color Black
Style Monitor Cables

CONNECTIONS

Connector A
DMS59 (MALE)
DMS59 (MALE)
Connector B
(x2) HD15 (Female)
(X2) HD15 (FEMALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P574-001

Do you own a P574-001?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.