Dual Drive Ultra ATA DMA EIDE Ribbon Cable 3Conn 40P 18 inch

18-inch Internal Dual Ultra 33/66/100 ATA/DMA EIDE Ribbon Cable, (3Conn 40P)

Model Number: P906-18I


  • An assortment of high quality internal cables
  • Includes IDE and EIDE ribbon cables, power cables and CD-ROM cable assemblies

Tripp Lite's enhanced IDE (EIDE) ribbon cable connects up to two internal IDE hard drives to a controller card. This internal dual Ultra DMA/ATA ribbon supports UDMA/33, ATA/66 and ATA/100. This 18-inch cable is constructed with 80 conductor ribbon and contains three 40pin socket connectors (one for the controller card and the other two for drives).

Key Features

  • Connects up to two internal IDE hard drives to a controller card
  • 80 conductor cable
  • Supports UDMA/33, ATA/66 and ATA/100
  • Cable contains three 40pin socket connectors (one for the controller card and the other two for drives)
  • NOTE: pin 20 on the controller side is blocked so this is not a generic EIDE cable solution. controllers must be missing pin 20 to attach to this cable

System Requirements

  • EIDE device drive
  • EIDE controller channel with Pin 20 blocked

Package Includes

  • 18-in. Int Dual Ultra 33/66/100 ATA/DMA EIDE Ribbon Cable 3Conn 40P

OVERVIEW

Intended Application Connecting Peripherals
Cable Type RIBBON / INTERNAL

INPUT

Cable Length (in.) 18

UPC ASSIGNMENT

Unit Carton UPC# 037332041654

PHYSICAL

Color Gray
Style Ribbon & Internal Cables

CONNECTIONS

Connector A
40 pos. Socket (Female)
40 POS. SOCKET (FEMALE)
Connector B
40 pos. Socket (Female)
40 POS. SOCKET (FEMALE)
Connector C
40 pos. Socket (Female)
40 POS. SOCKET (FEMALE)
Number of Connectors 3

CERTIFICATIONS

Certifications RoHS-Compliant

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P906-18I

Do you own a P906-18I?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.