Part Number: PDUMH15NET2 TAA
This Model has been retired and replaced by PDUMH15NET2LX. An Owner's Manual and other information for the PDUMH15NET2 is available on the model support page
Overview
Features
- 15A 120V Switched Power Distribution Unit / PDU with built-in network interface (Agency derated to 12A continuous)
- Attached NEMA 5-15P 120V single phase input; 12 ft. / 3.6m cord
- 1U horizontal rackmount form factor
- 8 switched NEMA 5-15R outlets
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage and total output load level in amps
- Digital display continuously reports total output load level in amps
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via the PowerAlert Console Launcher, Telnet, or SSH
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- 1U horizontal rack installation supported in 2 or 4 post racks with included mounting brackets
- Adjustable mounting brackets enable installation in 2 or 4 post racks, plus additional support for wallmount and under-counter mounting
- Mounting ears are reversible for front or rear facing rackmount installation
- Included cord retention brackets and wire ties
- TAA Compliant Version Available - Order Tripp Lite PDUMH15NET2TAA
Specifications
OVERVIEW
UPC Code | 037332174697 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 15 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Output Nominal Voltage | 100; 120; 127 |
Customized Load Management Receptacles | 8 individually switched output receptacles |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 LEDs display power on-off status for each output receptacle |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 7.3 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 2.13 x 11.81 x 20.47 |
Shipping Weight (lbs.) | 6.92 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 4.250 |
Unit Weight (lbs.) | 5.2 |
ENVIRONMENTAL
Storage Temperature Range | 5 to 122F (-15 to 50C) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Grounding | Rear panel grounding lug |
STANDARDS & COMPLIANCE
TAA Compliant Option | TAA Compliant Version Available - Order Tripp Lite PDUMH15NET2TAA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images