Wireless Presentation Remote Ideal for Conference Rooms, Boardrooms and Classrooms

Model Number: PR-EZ1


  • Keyspan wireless presentation remote designed to work with PowerPoint, Keynote, Adobe Director, etc.
  • 60+ ft. RF range
  • Laser pointer
  • Audio controls

Keyspan-by-Tripp Lite's Easy Presenter Remote Control provides complete PowerPoint and Keynote control -- including audio control -- plus a laser pointer. It's feature set, simplicity and affordability make it an attractive solution for presenters in business and education.

Key Features

  • RF Connectivity: Works to 60 ft or more -- even through walls and furniture
  • Laser Pointer: Highlight details of your presentation with ease
  • Audio Control: Volume and mute buttons control sound
  • Plug & Play: No software to install, just plug it in and it works within seconds
  • Travel Pouch: Convenient for carrying the remote and receiver
Buttons on the Remote:
  • Launch presentation (F5)
  • Slide forward
  • Slide back
  • Black screen
  • Quit presentation (ESC)
  • Volume up
  • Volume down
  • Mute
  • Laser pointer
Button names - associated keystrokes - actions:
  • Previous Slide (Left Triangle Button) - Page Up - Moves to previous slide in slideshow
  • Next Slide (Right Triangle Button) - Page - Moves to next slide in slideshow
  • Volume Up (Up Triangle Button) - System Volume Up Key - Raises the volume level on your computer
  • Volume Down (Down Triangle Button) - System Volume Down Key - Lowers the volume level on your computer
  • Mute (Speaker Button) - System Mute Key - Mutes all sounds on your computer
  • Black Screen (Black Square Button) - B - Blacks screen during a slideshow. Press again to un-black screen
  • F5 - F5 -Starts slideshow mode. NOTE for Mac Users: Install optional software to enable F5 to start slideshow mode in PowerPoint/Keynote (See "Help & Downloads" tab)
  • ESC - ESC - Stop slideshow
  • Laser Button (Red Circle Button) - None or n/a - Press to turn on laser pointer

System Requirements

  • Windows:
    An available USB port;
    Windows 98SE/Me/2000/XP/Windows 7
  • Mac OS:
    An available USB port;
    Mac OS 9.1 or later;
    Mac OS X (10.1.5 or later);
    Mac OS X (10.6.2)
    Requires Mac OS X (10.3 or later) for volume control;
    Requires Mac OS X (10.3 or later) and installation of driver to start PowerPoint or Keynote using the F5 button on the remote
  • Presentation Software: This remote control is designed for use with PowerPoint and Keynote. It will also work with other presentation programs that use the same keystrokes as PowerPoint. The remote supports both Slide Show view and Presenter view within PowerPoint.
  • Multi-Media Software: Volume control buttons adjust system volume on a PC or Mac.
  • Projectors: This remote is compatible with all brands of projectors.

Package Includes

  • USB Receiver
  • Remote
  • Remote's Battery (type CR2025)
  • Travel Pouch
  • Printed Quick Start

OVERVIEW

Signal Range (ft.) 60
Model Frequency 433 Mhz
Laser Pointer Class 2; Maximum output = 1 mW, wavelength = 650 nm
Signal Range (m) 18.3

PRODUCT OVERVIEW

Product Overview Keyspan-by-Tripp Lite Easy Presenter Remote Control

PHYSICAL

Color White

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

PR-EZ1 5 5 2 2
All of our guest presenters love these. The only problem is the guest presenters keep walking off with the USB adapter. Would be nice to be able to purchase replacement USB adapters. January 11, 2013
SIMPLE ROBUST, WELL PRICED and SUPPORTED Having found this device, I compared others and this was the stand out unit. It is suitable for management so they don't need to be ultra technical to use it. It makes their presentations look slick without the fiddling around. Simple installation and setup for single transmitter / multi receiver type environments. Thanks for a great experience. September 9, 2012
1-2 of 2
(3 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Our speaker needs to be able to reliably control slide transitions from the podium, and the presentation software we use is ProPresenter. What options need to be set in order to use the PR-EZ1 remote to do this?
 
Products related to my question
 
 
 
7 months ago
Customer avatar
by
ampersand
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PR-EZ1 will only work with PowerPoint and Keynote, as well as other presentation programs that use the same keystrokes as PowerPoint.

I did find the following link that provided info on using Powerpoint and Keynote with ProPresenter5:
http://support.renewedvision.com/index.php?/Knowledgebase/Article/View/28/20/can-i-play-a-powerpoint-or-keynote-file-in-propresenter

For additional info please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Arrow buttons not working

My remote will not advance my slide. My battery is working (checked the laser) and when I use the blank screen button it also works. The only thing it will not do is go from slide to slide.
6 months ago
Customer avatar
by
Nikki
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PR-EZ1 has a 1 year limited warranty. The absolute best thing to do in this situation is reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com

Via phone would be best as they can provide real time troubleshooting tasks and promptly help to resolve the issue.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
We do presentations where there are two laptops involved, one on-stage that serves as a "teleprompter" for the speaker, another in the A/V booth that displays to the audience. The slides are synchronized so that the speaker can see his notes on a keynote presentation at his feet, while the audience is seeing images, video and hearing audio from the booth.

Can this remote be used to trigger two receivers at the same time? Also, how would this be set up? Would we just pair one remote to two different receivers in the two laptops?

Thank you!
 
Products related to my question
 
 
 
1 year, 2 months ago
Customer avatar
by
The OTHER Jeff Johnson
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-295] What are the Keyspan Tech Support phone and fax numbers? Do you have a phone # to let me talk to a human? Can you call me at so I can troubleshoot with you? Is there a number I can reach you at?

http://www.tripplite.com/EN/support/contact.cfm Please note, Keyspan answers all support requests in the order that they are received, either by phone, email, or fax. Because of this, Keyspan will not call you back if you leave a message or an email asking for a call back. If you need support, please submit a question via our support system or call us at the contact number listed at the link above. INSERT CORRECT LINKS AND PHONE NUMBERS[Last Updated: Sep 26, 2008]

Was this answer helpful?

[FAQ-417] Why does PowerPoint automatically advance my slides, move by itself, or advance multiple slides? Why does my remote change wlides without me wanting to change them. How can I solve this problem?

If you have a large PowerPoint file with many images (or high res images), multimedia elements (ie embedded movies, music, etc), and/or transitions between slides, PowerPoint may temporarily stop responding to keyboard and mouse events from your Keyspan remote and/or keyboard and mouse events from your computer's keyboard and mouse. In these cases, your button press may be queue up. When PowerPoint is ready to receive events, those queued up button presses will be sent to PowerPoint. This often causes the illusion that your PowerPoint presentation is going to the next/previous slide on its own. To isolate your presentation file as a source of the problem, create a new blank presentation with several screens. Put some plain text on each screen so that you can recognize each individual slide. Next, use your Keyspan remote to move between your slides. If your performance seems to have improved, you should go through your presentation to see what element(s) PowerPoint is having trouble with. If you continue to notice that your presentation moves on its own, please keep reading. The other common cause of this problem is interference from other remotes or other RF/IR sources (RF if you have a Presentation Remote, IR if you have a Digital Media Remote, Remote for iTunes, or Express Remote). To determine if this is the case, take your Keyspan remote and computer to a different location. If you have an IR based remote, move the remote and the computer to a different room is usually sufficient. If you have a RF remote, move the remote and computer away as far as possible (40 feet or more is preferable) to avoid RF interference. Next, connect the Keyspan receiver to your computer and take out the batteries from your Keyspan remote. Setup your presentation. If you see your presentation move by itself, you ,ay still have interference. Lastly, this could be cause by a defective remote/receiver. We have not documented a single case of this happening but it is always a possibility. If you have tried the above suggestions, please feel free to contact Keyspan for warranty repair information.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-444] Difference between the Keyspan Remotes URM-15A, URM-15T, and URM-17A

We have sold three remotes with similar enclosures but they have slightly different charateristics. Keyspan Digital Media Remote [Discontinued]: included a 15 button (and later a 17 buttob remote and USB receiver) Controls Mac and Windows computers.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-448] How do I obtain a replacement CD? My Keyspan device did not come with a CD. How do I obtain a replacement CD? My Keyspan device came with a broken CD. How do I obtain a replacement CD?

If you do not have a software CD for your Keyspan product, please note that the fastest way to obtain the your device's software and documentation is to download it from the following website: WEBSITE If you still require a replacement CD, please contact techsupport@tripplite.com with your NAME, ADDRESS, and PHONE NUMBER. CD are sent via USPS (United States Postal Service).[Last Updated: Sep 26, 2008]

Was this answer helpful?

[FAQ-453] What color is the laser on the Presentation Remote, Easy Presenter? What color does the laser pointer have?

The laser pointer's color is 'red' on both the Presentation Remote (http://www.keyspan.com/products/usb/presentationremote/) and the Easy Presenter (http://www.keyspan.com/products/usb/prez1/).[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-457] Does Keyspan have any Windows NT compatible products? Why doesn't the Keyspan File Transfer Cable load/install on Windows NT?

Most Keyspan products require at least Windows 98 or better. For specific information about a certain product's minimum system requirements, please see that product's documentation and our web page on Keyspan's website. Windows NT is often not supported due to the stability of USB drivers on Windows NT. Additional Info About the UFT-125 (Keyspan File Transfer Cable) Please note that the 'parallel' side of the UFT-125 is not supported on Windows NT. The Parallel side requires: Windows 95/98/98SE/Me/2000/XP.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-471] PowerBook/MacBook Trackpad Doesn't Work When My Keyspan Remote Is Connected

If your PowerBook's trackpad stops working when you connect your Keyspan Remote's RF receiver (Easy Presenter or Presentation Remote), you probably have the "IGNORE TRACKPAD WHEN MOUSE IS PRESENT" option enabled. This happens because your Keyspan RF receiver is seen by your computer as both a keyboard AND a mouse. Since a 'mouse is present', your trackpad will be disabled. This only happens when the "IGNORE TRACKPAD WHEN MOUSE IS PRESENT" option is enabled. You should also experience when connecting any USB mouse to your computer. To disable "IGNORE TRACKPAD WHEN MOUSE IS PRESENT" on Mac OS X, do the following: 1. Go to the APPLE menu (in the menu bar) and select SYSTEM PREFERENCES. This will open a SYSTEM PREFERENCES window. 2. Select the KEYBOARD & MOUSE icon. This will show you the KEYBOARD & MOUSE window. 3. In the KEYBOARD & MOUSE window, click the TRACKPAD tab. 4. In the TRACKPAD tab, locate the IGNORE TRACKPAD WHEN MOUSE IS PRESENT checkbox (at the bottom of the window) and 'uncheck' this option (there should not be a checkmark in the checkbox). 5. Your trackpad should now work when you connect your Keyspan RF receiver. To solve this issue, simply disable “Ignore Track-pad When Mouse Is Present” option and you should be able to use your track-pad while Keyspan Presentation Remote/Easy Presenter USB receiver. Note: If you connect Keyspan Presentation Remote/Easy Presenter receiver to OS X 10.4.x machine, OS 10.4.x will detect a new external “Keyboard”. It might launch “Keyboard Setup Assistant” and try to install this new “Keyboard”. This is the new feature of Tiger OS 10.4.x. Just simply close this “Keyboard Setup Assistant”. Then you should be able to use your Keyspan Presentation Remote or Keyspan Easy Presenter.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-482] How To Make One Easy Presenter Remote Control Multiple Computers Can I set all three units to the same ID so that it can advance 3 separate computers running powerpoint at the same time?

You can control multiple computers simultaneously using one Easy Presenter Remote 'remote control' AND multiple Easy Presenter 'receivers' (note, this requires that you purchase multiple Easy Presenter packages - each Easy Presenter include one remote control and one USB receiver). First, make sure that your remote control can control receivers. Using one computer, connect one receiver and try to control it with your remote. Next, disconnect the first receiver and connect the second receiver. If you can control both receivers with one remote, just connect the second receiver to the second computer. Repeat the first step for all your Easy Presenter receiver. If you can't control the Easy Presenter receiver, 'pair' the Easy Presenter receiver with your remote. To do this, connect this receiver to a computer. Next, press the receiver's Sync Remote Button on the RF receiver (the button that doesn’t have a light). This will cause the red light on the RE receiver to blink. Next, press any button on the remote. This will Sync/pair the remote and the receiver together. You will now be able control this computer (and, by default, the previous computers too). If you need additional help with setting up one remote to control multiple computers, contact Keyspan for further help.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-486] Why is the laser pointer on my Keyspan remote very weak and not bright as it should be? What can I do about this?

The dim laser pointer usually means that your Keyspan remote's batteries are weak and need replacing. If you have just purchased your remote, please return it to your point of purchase. Please note that batteries in a Keyspan remote last about one year. You will see the intensity of the laser pointer's light dimish towards the very end of your battery's life.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-499] 'Keyboard identification' window appears when Keyspan receiver is connected Mac OS X 10.4

Mac OS X 10.4 includes a new feature that helps you setup USB keyboards on your computer. You will get the 'Keyboard identification' window anytime you connect a new USB keyboard that your Mac OS X 10.4 computer has not seen before. This window asks to type certain letters on the connected keyboard. The Keyspan Presentation Remote (PR-US2, PR-EU2, TSAM-001) and the Keyspan Easy Presenter are seen by your computer as a keyboard (and mouse in the case of the Presentation Remote). This is what allows you to use these remotes without installing any software. If you get this message, please close the 'Keyboard identification' window. Mac OS X will remember that you closed this window and it will not popup again. Your remote will work once you close this window. If your remote does not work, please sync/pair your remote to receiver again.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-502] How long does the battery last in the Presentation Remote/Easy Presenter?

The Easy Presenter's battery (CR2032) should last approximately one year under most usage conditions. To help ensure that you receive the maximum battery life, it is recommended that TURN OFF the remote by setting the REMOTE'S ON/SWITCH to OFF. The On/Off switch is located on the back of the remote. If the switch is constantly set to ON, your battery may drain over the course of a few hours if the battery is inside your remote ANDsomething is continually pressing one of your remote's buttons (ie if the remote is in a tight computer bag, objects are pressing against the face of the remote, etc.). IMPORTANT NOTE: Battery life will vary depending on usage. Keyspan's warranty service does not cover battery replacement. If your battery did not work when you initially purchased the Keyspan Presentation Remote, please return the remote to your reseller for a replacement. Additional Info: Replacement batteries can be purchased at locations like Radioshack (in the US) and at most resellers where hearing aid and watch batteries are sold.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-503] Do I Need Any Software To Enable F5 (start slideshow)? Does the unit that plugs into the computer have the "stuff" to activate the F5 button? Does it need any software?

The F5 key on the Easy Presenter sends out the F5 keystroke just as if it was sent from your keyboard. This does not require ANY software. F5 is typically used to start PowerPoint's slideshow mode on Windows versions of PowerPoint. F5 is also used by other presentation software to start their slideshow modes. On Macs, F5 is not a standardized to start a slide show. Because of this, Keyspan has released special software to remap the F5 command to the keystroke equivalent of 'start slideshow' in PowerPoint and Keynote. This software is optional and only need if you want to use F5 to start a slideshow in Keynote or PowerPoint on a Mac OS X computer. You can download this software at: http://www.tripplite.com/en/products/model.cfm?txtModelID=3902[Last Updated: Mar 4, 2010]

Was this answer helpful?

[FAQ-504] Easy Presenter and Mouse Control Does the Easy Presenter have mouse control? I don't see a round button to move cursor?

The Easy Presenter (http://www.keyspan.com/products/usb/prez1/) allows you to control: * next/previous slide * volume up/down/mute * 'black' screen (aka B keystroke) * 'start slideshow' (aka F5 on Windows, Mac requires optional software. See below for Related FAQ***) * 'stop slideshow' (aka ESC key) It also includes a builtin laser pointer and an intergrated ON/OFF switch. If you need a remote with mouse control, please consider the Keyspan Presentation Remote (http://www.keyspan.com/products/usb/presentationremote/). Related FAQ*** - - - - - - - Title: Do I Need Any Software To Enable F5 (start slideshow)? URL: http://keyspan.custhelp.com/cgi-bin/keyspan.cfg/php/enduser/std_adp.php?p_faqid=505 Related FAQ:[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-518] My Keyspan Easy Presenter is not working. How do I troubleshoot the Keyspan Easy Presenter? The remote will not respond. The battery is new, the remote lights and the laser pointer work. What else would you suggest to get my computer(s) to recognize th

Step 1 - Check the remote/battery - - - - - - - - - - - - - - - - - The first thing to do is to check the battery on Keyspan Easy Presenter remote. To do this, please press and hold the Laser button. If you don’t see any laser beam, then flip over the remote control. On the back of the remote control, make sure the power switch is put to “ON” position and the transparent battery protector film is removed. Now, press Laser button again. If you still don’t see any laser beam or it just blinks, please replace the battery. Keyspan Easy Presenter uses CR2032 battery. If you see the laser beam, the battery is fine. Please continue to next step. Step 2 - Check the receiver - - - - - - - - - - - - - - - Connect the receiver to your computer. Then... Mac Users: Check the Apple System Profiler (ASP) for the Keyspan RF Remote For Mac OS X: Open the Apple System Profile. To do this, go to the APPLE menu, select ABOUT THIS MAC and then click the MORE INFO button. In the ASP, find the USB heading and you should see a item called 'USB RF Combo Device' In Mac OS 8/9, go to the APPLE menu and select APPLE SYSTEM PROFILER (ASP). In Mac OS X, in the ASP find the USB heading and you should see two items named “Keyboard (USB RF Combo Device)” and “HID (USB RF Combo Device)”. (In Mac OS 9 - 10.2.x, the USB heading is found under the DEVICES AND VOLUMES tab). If you did not see the “USB RF Combo Device” in Mac OS X or “Keyboard (USB RF Combo Device)” and “HID (USB RF Combo Device” in Mac OS 8/9, please contact Keyspan. Otherwise please continue to step #3. Windows Users: Check the DEVICE MANAGER for the HID COMPLIANT MOUSE and KEYBOARD devices. For Windows 98 SE and ME, To open the DEVICE MANAGER., right click the MY COMPUTER icon and then select PROPERTIES. Next, select the DEVICE MANAGER. For Windows 2000 and XP, Right click the MY COMPUTER icon and then select PROPERTIES. Next, select the HARDWARE tab and then click the DEVICE MANAGER button. In the DEVICE MANAGER, find the heading for KEYBOARD. Click the '+' [plus] sign to see all the 'keyboard hardware' your computer 'see'. You should see an entry for 'HID compliant xxyy' (ie 'HID Keyboard Device'). Next, go to the MICE AND OTHER INPUT DEVICES and then Click the '+' [plus] sign to see all the 'keyboard hardware' your computer 'see'. You should see an entry for 'HID compliant xxyy' (ie 'HID Compliant Mouse'). If you did not see the 'USB RF Combo Device' item on Mac or the 'HID Compliant xxx' item on Windows, contact Keyspan. If you did see the 'USB RF Combo Device' item on Mac or the 'HID Compliant xxx' item on Windows, go to Step 3. Step 3 - Re-sync your remote to your receiver - - - - - - - - - - - - - - - - - - - - - - - To re-sync your remote to your receiver, connect the receiver to your computer's USB port and press the “Change ID Button” on the back of the remote. Next hit [press the button and release] the Sync Remote Button on the RF receiver. (the button that doesn’t have a light). The will cause the Red Light on the RF receiver to blink and it tells the receiver to listen for sync message from your remote control. Next, on your remote control, press any button on the remote. This will send the sync message to receiver and you will be able to immediately use the Presentation Remote with the new ID. !!! IMPORTANT!!! IMPORTANT!!! IMPORTANT!!! This step must be performed quickly. You should try this several times to ensure that the receiver gets the re-sync command immediately after you hit the Sync Remote Button on the receiver. Also, make sure that you really are press the Sync Remote Button on the receiver. You should feel a button being pressed Status Light should blink. !!! IMPORTANT!!! IMPORTANT!!! IMPORTANT!!! Try controlling the PowerPoint/Keynote with your Easy Presenter. If you are unable to control your PowerPoint/Keynote with the Easy Presenter, contact Keyspan. If you are able to control your PowerPoint/Keynote with the Easy Presenter, your remote is ready for use.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-526] News and Updates: Mac OS X for Intel Drivers (Universal Binaries)

06.22.2006 - Mac OS X for Intel Beta Drivers Posted UPDATE: USB Serial Adapter Software Finalized (GMed) Keyspan has posted 'Universal Binaries' for certain Keyspan products. 'Universal Binaries' can be used on Intel-based Macs (with 10.4.3 or later) and Motorola based Macs (ie G3, G4, and G5 Macs). Important Note: If you have an Intel based Mac, please UNINSTALL any previously installed Keyspan software PRIOR to installing these BETAs. Failure to do so will may cause your computer to become unstable. Please note: This software can be used on Macs without Intel processors. A Note About Betas: Beta software is software that has not been fully tested under every possible configure. Keyspan will release public betas to get feedback on upcoming software and to find any potential bugs in the new beta. If you are uncomfortable with installing betas, please do not install this software and wait for the 'GM' aka Golden Master release that will follow the beta release. If you do encounter any bugs, please contact techsupport@tripplite.com Previous News: 01.10.2006 - Mac OS X for Intel Beta Drivers Posted[Last Updated: Sep 26, 2008]

Was this answer helpful?

[FAQ-529] Why do I get the error 'This is the Postfix program at host mail.innosys.com.' when I try to email support@keyspan.com Error: This is the Postfix program at host mail.innosys.com. This is the Postfix program at host mail.innosys.com. I'm sorry to h

Keyspan has disabled certain email accounts. If you are replying to a message that we sent you, please note the link that was listed at the bottom of your email. This link will look something like this: - - - - - SAMPLE MESSAGE/LINK DO NOT REPLY TO THIS MESSAGE.. [Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-534] Software/Drivers: Easy Presenter (Model# PR-EZ1)

The Keyspan Easy Presenter (part# PR-EZ1) is seen as a USB keyboard and USB mouse by your computer. Because of this, there are no Keyspan drivers needed in order for you to start using your Easy Presenter. Windows (98/98SE/Me/2000/XP), Mac OS (Mac OS 8.6 (or later)), and Mac OS X (Mac OS X 10.2.x, 10.3.x, and 10.4.x) all have builtin drivers. Note for Windows 98, 98 SE, and Me Users: On Windows 98, 98 SE, and Me computers, USB keyboards/mice drivers may not be installed by default (depending on how your computer's manufacturer decided to ship your system). If you get the ADD HARDWARE WIZARD tell you that it cannot locate the appropriate driver, please point the ADD HARDWARE WIZARD to point to the Windows system disk (that came with your computer) to get the USB keyboard and USB mouse drivers on your computer. Note for Mac Users: The F5 key on Easy Presenter is used to start a presentation using 'slideshow mode' on Windows. On Macs, F5 does not do anything. Keyspan has released an optional software driver that will enable the F5 key to start a slide show in either PowerPoint or Keynote. You can download this software at the following link: http://www.keyspan.com/products/usb/prez1/downloads/macosx/[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-538] How do I turn OFF/ON the Easy Presenter? Do I need or is there a way to turn the Easy Presenter off when it is not in use.

The Easy Presenter (part# PR-EZ1 - http://www.keyspan.com/products/usb/prez1/) has a convenient to use ON/OFF switch on the back of the remote control unit. Just set the switch to the desired position. By setting the remote to OFF, all of the buttons are disabled (including the laser pointer). This allows you to store your remote without worrying about buttons being pressed on the remote and draining the batteries.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-564] Is My Keyspan device compatible with Bootcamp (Windows booted on Intel Mac)? Does Keyspan support Apple's Bootcamp?

Apple's software that lets you install Windows XP on your Intel based Mac, allows your Mac hardware to boot directly into Windows. This makes your Mac hardware into a 'real Windows computer'. Because of your Mac is running Windows directly, your Mac is identical to any other Windows PC. This gives you the same functionality, performance, and reliability of USB/Serial/Parallel/etc that you would find on a 'real Windows computer' (as opposed to Windows running in an emulator ie VirtualPC/Parallels). At this point, any Keyspan device that has Windows drivers is compatible with Bootcamp. Please note that certain Keyspan products are Mac only like the USA-28X (Windows never had Din8 connectors therefore most Windows apps don't know how to communicate with Din8 ports). In short, if your Mac supports Bootcamp and you have Keyspan product that shipped with Windows drivers, this will work and it is 100% supported by Keyspan. ADDITIONAL NOTE: Bootcamp, as of July 2006, is beta software. This information may change but Keyspan does not expect it to. However, this will only be determine when Apple releases Bootcamp as a non-beta software. [Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-571] Windows Vista Compatibility (32bit and 64bit Info)

Update - Dec 12, 2007: New Keyspan USA-19HS Vista 32bit and Vista 64bit drivers posted. Update - July 18, 2007: Keyspan Server Vista 32bit drivers posted. Update - July 17, 2007: USA-49WG Vista drivers posted. Update - July 17, 2007: USA-49W and USA-49WLC Vista drivers posted. Update - July 9, 2007: IR Remote Software GM drivers posted for URM15A (Digital Media Remote), URM-15T (Remote for iTunes), and URM-17A (Express Remote). Update - July 9, 2007: USA-19HS GM drivers posted. Update - Mar 25, 2007: Keyspan will be adding Vista support for the UPR-112 (Not the same as the UPR-112G), USA-49W/USA-49WLC (Not the same as the USA-49WG), and Keyspan IR Remote software in the near future. Update - Feb 20, 2007: USA-49WG drivers available again. Update - Feb 15, 2007: IR Remotes (URM-15A, URM-15T, URM-17A) remote drivers are not planned at this time (This has changed - See Mar 25, 2007 Update). We will post more information in the coming weeks. Update - Feb 8, 2007: USA-49WG drivers have been removed. If you have already downloaded the 49WG drivers, please wait for our next release. It should be released shortly. Update - Jan 31 2007: Vista 32 bit *Beta* drivers are available for the following products: - USA-19HS - USA-49WG - UPR-112G (uses the USA-19HS driver) - US-4A - PS-4A. DO NOT USE THESE DRIVERS ON VISTA 64 BIT Please note that Vista 64 bit is not yet supported. Our current betas will allow you to install on Vista 64 bit but nothing is supported. If you install the drivers on Vista 64 bit, you will not be able to uninstall them. Update - Jan 31 2007: Our USA-19HS / UPR-112G driver is ready for download. Please note that this driver is in beta form. Update - Jan 28 2007: We will be releasing Vista 32bit compatible drivers next week (the week that Vista ships to all customers). These drivers will be released in beta form. The following products will have Vista 32bit compatible drivers in beta form: USA-19HS USA-49WG UPR-112G US-4A IR Remotes (URM-15A, URM-15T, URM-17A) Vista 64 bit support is being worked on for the USB Serial Adapters, USA-19HS and UPR-112G. - - - Keyspan expects to have Windows Vista compatible drivers sometime in January 2007. In general, Keyspan supports most major OS releases (like Vista and Mac OS X 10.5) around the time that they are released to the public and available for purchase by all customers. As of late November 2006, Vista was released as a RTM release to certain customers. Keyspan will support all customers, including users of the RTM Vista release, when we release our Vista compatible drivers (expected sometime in Jan 2007). Please note that release dates are subject to change. Keyspan may release drivers before or after January 2007. Please check this FAQ for the most recent updates. - - - - - - - - - - DEVELOPER INFO - - - - - - - - - - If you are a developer and are writing software that takes advantage of Keyspan products and need technical information, please do not hesitate to contact Keyspan support for questions and support regarding Vista.[Last Updated: Nov 23, 2009]

Was this answer helpful?

[FAQ-572] Easy Presenter Buttons and Keystrokes (Keymap)

The following is a list of the button names and associated keystrokes/actions for the Keyspan Easy Presenter's (Model# PR-EZ1) nine buttons:

Button Name Keystroke /
Action
Previous Slide
(Left Triange button)
Keystroke: 'page up'
Action: Moves to previous slide in slideshow
Next Slide
(Right Triange button)
Keystroke: 'page down'
Action: Moves to next slide in slideshow
Volume Up
(Up Triange button)
Keystroke: System volume down key
Action: Raises the volume level on your computer
Volume Down
(Down Triange button)
Keystroke: System volume down key
Action: Lowers the volume level on your computer
Mute
(Speaker button)
Keystroke: System mute key
Action: Mutes all sounds on your computer
Black Screen
(Black Square button)
Keystroke: 'b'
Action: 'Blacks' screen (puts up a black screen during slideshow. Press again to un-black screen)
F5 Keystroke: 'F5'
Action: Starts slideshow mode

Note for Mac Users:
Install optional Keyspan software to enable F5 to start slideshow mode in PowerPoint/Keynote
ESC Keystroke: 'esc'
Action: stops slide show
Laser Button
(Red Cicle button)
Keystroke: none - n/a
Action: Press to turn on laser pointer
[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-579] Two Versions of the Easy Presenter

Since the Easy Presenter, there have been two versions of the Easy Presenter remote control. Initial shipments of the Easy Presenter came with remote 'version A'. Current and future versions will ship with remote 'version B'. The remotes are the same shape and size with only the following the differences: * the next and previous buttons on version A map to Page Up/Down. The version B remote maps to up/down. * the laser pointer location is different. On version A, the button is on the lower part of the remote's face. On version B, the button is above the volume up button. [Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-587] Replacement Receivers: PR-EZ1 Easy Presenter

Keyspan does not sell replacement receivers for the Keyspan Easy Presenter (Model# PR-EZ1).[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-598] What RF Frequency does the Easy Presenter (part# PR-EZ1) use?

The Easy Presenter (part# PR-EZ1) uses 433Mhz.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-609] Windows Asking For Presentation Remote / Easy Presenter Drivers

Anytime you connect ANY USB device to your Windows computer's USB port, Windows will attempt to install a driver and if one is not installed, it will ask you locate the drivers for the device. In the case of the Presentation Remote (PR-US2) or Easy Presenter (PREZ1), the drivers are created by Microsoft. The Presentation Remote (PR-US2) and Easy Presenter (PREZ1) are seen as a USB keyboard and USB mouse. The USB keyboard and mouse drivers are created by Microsoft and, in most cases, these drivers are already installed. However, when Windows asks for these drivers, this means one of the following: - You do not have permission to install USB devices on your computer (because your IT department has locked your computer or you are not logged in as Administrator) - Your Windows computer does not have a complete Windows installation. In this case, use the Windows system CD that came with your computer. If this CD is not available, you will need to contact Microsoft to obtain the generic USB keyboard and USB mice drivers. - You have a copy of Windows that does not properly support modern USB devices. Windows NT 4, Windows 95, Windows 98 (1st Edition) fall under this category. Windows 98 SE (Second Edition) and above (Me, 2000, XP, Vista, etc) do support modern USb devices If you have any question about this topic or need additional support, please contact: techsupport@tripplite.com If Windows is asking for your Presentation Remote (PR-US2) or Easy Presenter (PREZ1) drivers, it is because the Windows keyboa INCOMPLETE TEXT[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-617] Changing Your Easy Presenter Remote's ID

To change your remote's ID, first turn your remote on using the on/off switch on the back of the remote. Next follow these steps... Step 1. PRESS AND HOLD the Change ID button on the back of the Easy Presenter remote control until the remote's STATUS light blinks. You remote will now have a new ID. Step 2. Connect the Easy Presenter receiver to your computer's USB port. Next, press the PAIR button on the receiver (there are two 'buttons' on the receiver. One is a Receiver status light (red). The other is the PAIR button. Press the PAIR button once and the status light will blink slowly. QUICKLY press any button on the REMOTE. The receiver will pair with the new remote using the new ID. Step 3. Try the remote and see if it works. If does, you're done. If doesn't, try again (see the notes below). Additional Notes: You may need to repeat this step if there are multiple active Easy Presenters in the vicinity of the receiver.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-618] Using Multiple Easy Presenters In Close Proximity

Using Multiple Easy Presenters In Close Proximity By default, all Keyspan Easy Presenter remotes and receivers are uniquely paired together. In most case, you can buy two remotes and start using them in the same room (or in close proximity to each other) without any problems. However, in some cases you may find two remote/receiver sets that use the same pairing IDs. In this case, just change the ID on one of the remotes and tell its receiver to listen to the new ID. To do this, see the Changing Your Easy Presenter Remote's ID FAQ: Changing Your Easy Presenter Remote's ID Turn your remote on using the on/off switch on the back of the remote. Next follow these steps... Step 1. Press the Change ID button on the back of the Easy Presenter remote control. You remote will now have a new ID. Step 2. Connect the Easy Presenter receiver to your computer's USB port. Next, press the PAIR button on the receiver (there are two 'buttons' on the receiver. One is a Receiver status light (red). The other is the PAIR button. Press the PAIR button once and the status light will blink slowly. QUICKLY press any button on the REMOTE. The receiver will pair with the new remote using the new ID. Step 3. Try the remote and see if it works. If does, you're done. If doesn't, try again (see the notes below). Additional Notes: You may need to repeat this step if there are multiple active Easy Presenters in the vicinity of the receiver.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-674] The Installer package 'xxx' cannot be opened. The Bill of Materials for this package was not found.

The message 'The Installer package 'xxx' cannot be opened. The Bill of Materials for this package was not found.' means that installer.app is having problems with the .pkg installer that you have downloaded. This means that that your .pkg file is corrupted. In general, there are two causes of this problem. The original pkg file was corrupted before you received it or the pkg file was corrupted as it was extracted/expanded after it was downloaded. Since Keyspan's downloads are tested before they are posted, the usual cause of this problem (here at Keyspan) is that your file expander (ie Stuffit or Stuffit Expander) is corrupting the file. To fix this issue, we recommend that you: 1. delete all of downloaded Keyspan files (pkg files and zip files) 2. re-download the Keyspan file(s). This time, don't use Stuffit/Stuffit Expander. Instead, find the Keyspan .zip file, select the file (aka highlight it), right click or control-click on the zip file (to open the contextual submenu), select OPEN WITH > BOMArchive Helper. This will open the file with Apple's utility and create a new .pkg file. 3. run/double-click the new pkg file. If you have any questions, please contact Keyspan support. FYI... Upgrading to the latest version of Stuffit and/or Stuffit Expander can sometimes fix this issue as well.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-695] Mac OS X 10.5 (Leopard) Compatibility

Note: This FAQ will be updating frequently during the 60 days after Mac OS X 10.5's release. Keyspan has tested our products under prerelease versions of 10.5. The following information is based on this testing and should apply to the public release of 10.5. We will be testing the public version of 10.5 after it has been released on Oct 26, 2007. Our results will be updated here. Please note that many of our products are used by other applications (ie Palm software uses our serial ports to communicate with Palm handhelds, Skype software and our VoIP phone, GPS software with GPS hardware connected via a Keyspan adapter). Please make sure that your 3rd party software (ie Palm software, GPS software, etc) is 10.5 compatible. USB to Serial Adapters (any USA-xxx model adapter, any UPR-xxx port replicator) Software version 2.4 or later - COMPATIBLE USB/Print Server (US4A, PS4A, U2S2A) COMPATIBLE Update to software version 2.1b4. An uninstaller is also available (v2.1b3). This version has been posted on our downloads page. Software version 2.0.1 or earlier - NOT COMPATIBLE. We will be releasing an update shortly to address 10.5 issues. Do not install v2.0.1 or earlier on 10.5. IR Based Remotes (any UIA-xxx receiver and REM-xxx remote) Software version 2.4b4 or later - COMPATIBLE. Please note that Express Remotes connected to Airport Express units don't require software. This is expected to work in 10.5 as well. RF Based Remotes (PRUS2, PREZ1, ERRF1, PRPRO3) COMPATIBLE - no drivers needed. For remotes that require software to enable F5, please note that we will be releasing an update for 10.5. TuneView USB COMPATIBLE TuneView for iPod COMPATIBLE - software is only needed for firmware updates. This software is 10.5 compatible. USB Hubs / USB PCI and CardBus Cards / Firewire PCI and CardBus Cards COMPATIBLE - no drivers needed. VoIP Phone Our 1.1.6 software seems to work on 10.5 with Skype v 2.6.0.184 however Skype recommends that you use Skype v 2.7.0.195 BETA for 10.5. We're still testing this version. We won't be ready to say we have 10.5 compatibility until 10.5 support is released in non-beta form from Skype. Bluetooth Adapter COMPATIBLE - no drivers needed. UP-6C/UP-6CM UNTESTED. We will be testing this product shortly. SX Pro Serial Card UNTESTED. If you have any problems with the SXPro Card with 10.5, please contact techsupport@tripplite.com [Last Updated: Sep 26, 2008]

Was this answer helpful?

[FAQ-744] Differences between PREZ1, PR-US2, and PR-PRO3

Keyspan sells three different USB presentation remotes: * PREZ1 - Easy Presenter ( http://www.keyspan.com/products/prez1/ ) * PR-US2 - Presentation Remote ( http://www.keyspan.com/products/PR-US2/ ) * PR-PRO3 - Presentation Remote ( http://www.keyspan.com/products/PR-PRO3/ ) Each remote is made to serve different purposes and users however all remotes essential do the same thing - control PowerPoint and Keynote. This FAQ is a brief outline of the differences between each remote and highlight the features that makes each remote unique. - - - - - - - - - - - - - - - Similarities In All Models - - - - - - - - - - - - - - - Every Keyspan presentation remote contains a slide forward and slide back (aka next/previous slide) buttons as well as volume control buttons for controlling your computer's system volume. All remotes contain a laser pointer button. - - - - - - - - - - - - - - - PREZ1 - Easy Presenter http://www.keyspan.com/products/prez1/ - - - - - - - - - - - - - - - This remote was designed to be an easy to use remote control with individual buttons for different actions. The PREZ1 is perfect for anyone using our remote exclusively for PowerPoint and/or Keynote. Since it is entirely button based, you can give the remote to anyone have them start using it right away. Buttons include: * Next Slide * Previous Slide * Volume Up * Volume Down * Mute * Laser Pointer * Black Screen * F5 (Start slideshow in PowerPoint for Windows) * ESC (end slideshow in PowerPoint and Keynote) * On/Off switch This remote uses a coin style battery and includes a dedicate ON/OFF switch (the PR-PRO3 has this as well but the PR-US2 does not). This remote does not include mouse control like the PR-US2 and PR-PRO3. - - - - - - - - - - - - - - - PR-US2 - Presentation Remote http://www.keyspan.com/products/PR-US2/ - - - - - - - - - - - - - - - The PR-US2 was our first presentation remote. It includes mouse control with left and right click buttons but lacks the the black screen, F5, ESC. While it has volume control buttons, there isn't a dedicated button for volume controls. Instead this remote features a MODE button that gives each button a different purpose depending one which mode your are in (PRESENTATION mode vs MEDIA Mode). Buttons include: * Next Slide * Previous Slide * Volume Up (Via MEDIA mode) * Volume Down (Via MEDIA mode) * Mute (Via MEDIA mode) * Laser Pointer (must be enabled by pressing two buttons) * Mouse control pad * Left/Right mouse click The remote uses a coin style battery and lacks an on/off switch. Because of this, the remote requires the laser point to be enabled prior to using it (this is done by pressing two buttons on the remote). - - - - - - - - - - - - - - - PR-PRO3 - Presentation Remote http://www.keyspan.com/products/PR-PRO3/ - - - - - - - - - - - - - - - The PR-PRO3 is our latest remote combines the features of the PR-US2 and PREZ1 and adds some new features as well. It uses two AA batteries (which for some users are easier to replace and use) and has a storage area in the remote for the USB receiver. It includes mouse control, two types of slide control, as well as volume controls. Buttons include: * Next Slide (on the remote's face) * Previous Slide (on the remote's face) * Next Slide (via swicth on right side of remote) * Previous Slide (via swicth on right side of remote) * Volume Up * Volume Down * Laser Pointer * Mouse control pad * Left/Right mouse click * Black Screen * F5 and ESC (Press and hold F5 to ESC) * On/Off switch - - - - - - - - - - - - - - - Recommendations - - - - - - - - - - - - - - - Selecting a remote comes down to personal preference but there are some distinct areas where certain remotes may be better suited to you. If you need to mouse control, you'll specifically need the PR-US2 or the PR-PRO3 since the PREZ1 does not include mouse control. If you are controlling programs besides PowerPoint and Keynote, the PR-US2 and PR-PRO3 are better suited since they include mouse control. If you don't need mouse control, the PREZ1 is a great remote since it is entirely button based. This makes it easy for people to control powerpoint since there's less buttons. If you have any questions, please feel free to contact us.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-745] PowerPoint 2003 Issue - Presenters View and Dual Monitors

Microsoft PowerPoint 2003's Presenter View mode uses the following keystrokes: Space or Right Arrow - Advance to the next animation/slide Backspace or Left Arrow - Return to previous animation/slide Page Up - Scrolls Speaker's notes up Page Down - Scroll Speaker's notes down Note: This issue only affects users that a) use PowerPoint 2003 AND b) use PowerPoint 2003's Presenters View option. If you do not use Presenter View, this will not affect you. If you press Up or Down arrow keys on your Keyboard when you are using Presenter View mode, slides will keep forwarding in Microsoft PowerPoint 2003. Since Keyspan Easy Presenter version B is preprogramed to send out Up (backward button) or Down (Forward button) keystroke to your computer, thus slides would keep forwarding even you press the backward button on the remote. The Forward ad Backward buttons on Keyspan Presentation Remote Pro (PR-PRO3 - http://www.keyspan.com/products/PR-PRO3/) is pre-programmed to send out Left or Right keystrokes to the computer, thus it works fine with Microsoft PowerPoint 2003 Presenter View or regular mode.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-752] Batteries: What type of batteries does the PREZ1 use?

The PREZ1 uses a 5 volt Lithium battery number CR2032[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-757] Corel Presentations X3 compatibility

Keyspan's Presenation Remotes have been tested to work Corel Presentations X3. By default. Corel Presentations X3 uses the same commands as PowerPoint to navigate between slides once you are in Slide Show mode. Because of this, your can use the next/previous slide buttons on our remotes to move between slides. Unlike PowerPoint, Corel Presentations X3 does not use F5 to start Slide Show mode. If your Keyspan remote has an F5 key and you want to use that button to start a Corel Presentations Slide Show, you need to access Corel Presentations' settings to remap F5 keyboard shortcut to Start Slide Show (Corel Presentations online help shows how to map keyboard shortcuts). If you have any questions about Keyspan presentation remote's and Corel Presentations, please do not hesitate to contact Keyspan.[Last Updated: Sep 25, 2008]

Was this answer helpful?

[FAQ-790] * Do the Keyspan Remotes work with the Windows 7 Operating System?

The PR Series (PR-EZ1, PR-US2 and PR-PRO3) use the HID drivers, which are part of the Microsoft OS platform. Because no additional software is required, and the remotes are truly plug-and-play, they are Windows 7 compatible. In addition, the RF Remote (ER-V2) for Windows Vista is also compatible with Windows 7.[Last Updated: Nov 19, 2009]

Was this answer helpful?

[FAQ-799] I've lost and/or broken my Keyspan remote or receiver. Can I order a replacement remote or receiver from Keyspan? Is there any way I could just buy a new receiver or remote?

Replacement receivers are no longer available for Keyspan remote products.[Last Updated: Dec 7, 2010]

Was this answer helpful?

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for PR-EZ1

Do you own a PR-EZ1?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.