Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$13.33 Avg. Price
  • 6 outlets
  • 4-ft. (1.22 m) cord
  • 9.5-inch length
  • Master on/off switch

Overview

The PS6 Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes six NEMA 5-15R outlets, 4-ft. (1.22 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the PS6 ideal for distributing alternate waveform UPS or generator power. Features power switch, circuit breaker and attractive gray color scheme.

PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R

ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT - Corded power distribution strip

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 6 NEMA 5-15R output receptacles
  • Power switch
  • 15A circuit breaker
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15A power handling capacity
  • 4-ft. (1.22 m) AC line cord

Package Includes

  • PS6 Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116123
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)4
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesMaster on/off switch with separate circuit breaker
PHYSICAL
ColorLight Gray
Material of ConstructionPlastic
Power Cord ColorLight Gray
Housing ColorGray
Mounting Holes or SlotsYes
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)10.60 x 2.00 x 3.60
Shipping Weight (lbs.)0.83
Unit Dimensions (hwd / in.)1.200 x 1.700 x 9.450
Unit Weight (lbs.).77
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.