Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$120.70 Avg. Price
  • 24 outlets
  • Convenient and safe covered, on/off switch
  • 20-amp circuit breaker
  • 15-ft. (4.57 m) cord with locking L5-20 input plug
  • 72" length

Overview

PS7224-20T power strip offers 20A 120V multi-outlet AC power distribution in a convenient 72-inch mountable housing with NEMA L5-20 locking input plug. Offers horizontal or vertical power distribution in rack-mount, raceway and workbench applications. Includes 24 output receptacles with 2.8-inch center-to-center spacing, 15-foot (4.6-meter) AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.

Features

  • Sturdy all-metal 72 inch corded strip format with 2.795 inch center-to-center outlet spacing
  • Included mounting hardware supports vertical or horizontal mounting in rack enclosures, raceways and more
  • Includes 22 NEMA 5-15R and 2 NEMA 5-20R output receptacles
  • Includes NEMA L5-20 twist-lock input plug connection
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 20 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Package Includes

  • PS7224-20T
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332042378
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Input Cord Gauge Type12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA L5-20P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15/20R; (22) 5-15R
Circuit Breaker (amps)20
Transformer Accommodation(12) Yes
Outlet Spacing2.795 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Power Cord ColorBlack
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing ColorSilver
Included Mounting AccessoriesIncludes mounting clips
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)2.83 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)3.50 x 2.50 x 76.00
Shipping Weight (lbs.)10.00
Unit Dimensions (hwd / in.)1.250 x 72.000 x 1.500
Unit Weight (lbs.)6.6
Outlet Spacing2.795 in.
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.