3U UPS Replacement Battery Cartridge for select Tripp Lite SmartOnline UPS

Model Number: RBC96-3U


  • Tripp Lite-certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leakproof construction
  • Maintenance free
  • Wide operating temperature range

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications, and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.

COMPATIBLE WITH TRIPP LITE MODELS SU3000RTXL3U, SU3000RTXR3U, SU3000XL (versions with pre-assembled 6-battery cartridges only; see compatiblity listing for non-assembled battery versions)

Key Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery

Package Includes

  • One pre-assembled battery pack consisting of six 12V batteries

BATTERY

DC System Voltage (VDC) 72
Included Battery Set 6 pre-assembled 12V batteries
Typical Battery Lifespan 3 to 5 years, depending on UPS operating conditions

PHYSICAL

Shipping Dimensions (hwd / in.) 8.8 x 11.8 x 16.0
Shipping Dimensions (hwd / cm) 22.2 x 40.6 x 29.8
Shipping Weight (lbs.) 39.7
Shipping Weight (kg) 18.0
Unit Dimensions (hwd / in.) 4.0 x 6.0 x 15.5
Unit Dimensions (hwd / cm) 10.2 x 39.4 x 15.2
Unit Weight (lbs.) 37.0
Unit Weight (kg) 16.8

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing
Operating Elevation (ft.) 10,000 ft.
Storage Elevation (ft.) 10,000 ft.
Operating Elevation (m) 3,000 m
Storage Elevation (m) 3000 m

WARRANTY

Product Warranty Period (U.S. & Canada) 18-month limited warranty
Product Warranty Period (International) 1-year limited warranty
Product Warranty Period (Mexico) 1-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

RBC96-3U 5 5 1 1
This product is well worth it! Battery came ready to install and play. I have purchase this batteries in two different occassions due to the fact that we are located in a old building and I need to be replacing the batteries every so oftern. October 8, 2014
1-1 of 1

Product Warranty

This product has a 18-month limited warranty. Get more information

Software & Downloads

More Support Resources for RBC96-3U

Do you own a RBC96-3U?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.