Tripp Lite Power Strip - Multiple outlets wherever you need them

Model Number: RS-1215-20


  • Designed for standard 19-inch racks (1U high)
  • 12 outlets (6 front / 6 rear)
  • 15 ft. cord
  • 20-amp circuit breaker

Tripp Lite's RS-1215-20 Power Strip offers 20 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-20 ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 12 NEMA5-20R outlets (6 front/6 rear), 15 ft AC power cord and lighted switch with cover prevents risk of accidental turn-off.

PLUG/OUTLET: Input: NEMA 5-20P

Output: 12 NEMA5-20R (6 front & 6 rear)

ELECTRICAL: 120V AC, 50/60Hz, 20A (Requires NEMA 5-20R wall receptacle)

FORMAT: 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

Key Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 12 NEMA5-20R output receptacles (6 front/6 rear)
  • 15 foot AC cord NEMA5-20P plug connection
  • Lighted power switch confirms power on/off status
  • Snap-in switch guard prevents accidental turn off
  • 20 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Typical Applications

  • Offers multiple outlet power distribution for multiple loads in 19 inch rackmount, wallmount and under-counter applications, such as internetworking, PC systems, telecommunications, audio/video, security, sound reinforcement and more. Ideal for distribution of UPS, generator or commercially derived AC power to protected equipment.

Package Includes

  • RS-1215-20
  • Warranty information
  • Instruction manual

OVERVIEW

Intended Application Computer Networks

OUTPUT

Frequency compatibility 50 / 60 Hz
Circuit Breaker (amps) 20
Outlet quantity / type 12 NEMA 5-15/20R
Outlet orientation 6 front facing / 6 rear facing

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 20A 120V
Input connection type NEMA 5-20P
Input cord length (ft.) 15
Input cord length (m) 4.572
Voltage compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Red illuminated 2 positon switch controls power to all outlets
Locking switch cover Transparent locking switch cover prevents accidental shutoff

PHYSICAL

Unit Dimensions (HWD/in) 1.75 (1U) x 17.5 x 4.5
Unit Dimensions (HWD/cm) 4.445 x 44.45 x 11.4
Unit weight (lbs) 4.6
Unit weight (kg) 2.09
Material of construction Sheet metal
Receptacle Color Black
AC line cord color Black
Style Rackmount
Form factors supported 1U rackmount, wall-mount and undercounter installation supported
Outlets center to center measurement Distance between Front outlets = 51.6mm; Distance between Rear outlets = 71.1mm

SPECIAL FEATURES

TVSS grounding Back panel nut and bolt grounding lug

CERTIFICATIONS

UL1363 (Power Tap) UL1363 (UR status)
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

RS-1215-20 5 5 1 1
Extremely Well Constructed I use this 20 amp power strip to power my audiophile grade stereo equipment and home theater components to a dedicated 20 amp outlet. The components draw a lot of power and require a 20 amp power strip to provide enough juice. The Tripp Lite powerstrip is well built, feels sturdy, and looks like it can handle just about anything you plug into it. If you have needs beyond the normal 15 amp plastic cheap power strip, this is your product. This power strip will last me for my lifetime and beyond. December 8, 2011
1-1 of 1
(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I have a question about this outlet can it use in the USA don’t need adapter?
1 year ago
Customer avatar
by
jerry
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
the RS-1215-20 has a NEMA5-20P, can be used in the USA, and does not require an adapter.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
3 months, 3 weeks ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The RS-1215-20 has a limited lifetime warranty. Here are the parameters of the warranty:
http://www.tripplite.com/en/support/warranty-coverage.cfm

If looking for replacement circuit breakers or switches the best thing to do is reach out to our main product support team.
The number is 773-869-1233 option 3 or techsupport@tripplite.com.

While they may not have a circuit breaker or switch to provide, they may be able to send you a new unit.
3 months, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Will these power strips meet a storage temp range of -50 deg C ?
3 months, 1 week ago
Customer avatar
by
Joe
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The storage temperature for the PDUs and power strips will be at same temperature range provided for the UPS systems in our offering, which is as follows:

+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius

So unfortunately the power strips will not support a storage temp of -50 degrees Celsius.
3 months, 1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Do you own a RS-1215-20?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.