Part Number: S122-000
This Model has been retired and has not been replaced. More information for the S122-000 is available on the model support page
Overview
Tripp Lite's single ended HD50M active terminator is the one for all of your external SCSI-II applications. Designed for use with external SCSI devices requiring HD50M terminator at the end of a SCSI chain. Tripp Lite's active terminators provide the clearest data signal maximizing signal integrity. Supports fast and ultra single ended devices at 10 or 20 Mbps.
Features
- Active terminators use voltage regulation to compensate for impedance irregularities between various generations of SCSI devices
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI device requiring HD50Male terminator at the end of a SCSI chain
Package Includes
- Active external SCSI terminator HD50M SE single-ended
Specifications
OVERVIEW
UPC Code | 037332013873 |
Accessory Type | Terminator |
Technology | SCSI |
CONNECTIONS
Side A - Connector 1 | HD50 (MALE) |
PHYSICAL
Color | Light Gray |
Shipping Dimensions (hwd / in.) | 6.75 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |