Part Number: S444-006
This Model has been retired and has not been replaced. More information for the S444-006 is available on the model support page
Overview
Multi-platform SCSI III external peripheral cable VHDCI68M/HD68M. This 6ft cable is designed to connect two SCSI III (fast and wide) devices together. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
Features
- Backwards compatibility with previous SCSI generations
- Double shielded (foil and braid)
- 34 twisted pair conductors
- Low-capacitance impedance matched 28 AWG stranded, tinned copper wire, insulated in polypropylene
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI device or controller card requiring a VHDCI68 or HD68 interface
Package Includes
- 6-ft. SCSI Cable VHDCI68M to HD68M
Specifications
OVERVIEW
UPC Code | 037332014221 |
CONNECTIONS
Side A - Connector 1 | VHDCI68 (MALE) |
Side B - Connector 1 | HD68 (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.56 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images