20-inch (0.5M) Internal SAS Cable - 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable

Model Number: S502-20N


  • 32-pin SFF-8484 to 4 x 7-pin internal SAS cable
  • Supports data rates of up to 6.0Gbs
  • Straight backshell configuration
  • 0.5 meter in length ( 20 inch )

Tripp Lite's 32-pin SFF-8484 to 4 x 7-pin internal SAS cable (Serial Attached SCSI) cable is ideal for connecting SAS controllers to individual SAS/SATA disk drives. High-performance cable provides differential pair signaling with less than 5ps/m in pair skew, improved EMI protection, and 3.0Gbs data rate with rates up to 6.0Gbs. Thinner, flexible cable enables more efficient routing, with improved airflow and thermal mechanics. Configuration of storage devices is simplified. Tripp Lite SAS assemblies are RoHS compliant and feature a

Key Features

  • SFF-8484 to 4 x 7pin SAS Cable - 0.5 meter ( 20inch )
  • Supports data rates up to 6.0Gbs
  • Thin, flexible cable for easy routing and increased airflow
  • RoHS Compliant

Typical Applications

  • SAS Host Bus Adapters (HBA) such as LSI Logic SAS3442X-R and SAS3442E-R, utilizing internal SFF-8484 mating connectors

System Requirements

  • SAS Host Bus Adapter and Backplane with SFF-8484 mating connector

Package Includes

  • 0.5-Meter ( 20 inch ) Internal SAS 4-in-1 SFF-8484 to 4 x 7pin Cable

OVERVIEW

Intended Application Connecting Drives
Cable Type SAS
Model Type Internal

INPUT

Cable Length (m) 0.5

UPC ASSIGNMENT

Unit Carton UPC# 037332149961

PHYSICAL

Color Red
Style SCSI

CONNECTIONS

Connector A
SFF-8484
SFF-8484
Connector B
7 Pin Straight
7 PIN SATA STRAIGHT (MALE)
Number of Connectors 5

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for S502-20N

Do you own a S502-20N?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.