3-ft. (1M) Internal SAS Cable mini-SAS (SFF-8087) to mini-SAS (SFF-8087)

Model Number: S506-003


  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I,II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution

Internal Mini SAS Double-Ended Plug with Sidebands, SFF-8087 to SFF-8087, 36 Circuits, 30 AWG, 3ft length, Controller to Backplane.

Key Features

  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal iPass assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution
  • For Controller to Backplane applications

Package Includes

  • 3ft Internal SAS Cable, SFF-8087 to SFF-8087

OVERVIEW

Intended Application Connecting Drives
Cable Type SAS
Model Type Internal

INPUT

Cable Length (ft.) 3
Cable Length (m) 0.91

UPC ASSIGNMENT

Unit Carton UPC# 037332143334

PHYSICAL

Color Black
Style SCSI

CONNECTIONS

Connector A
SFF-8087
SFF-8087
Connector B
SFF-8087
SFF-8087
Number of Connectors 2

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for S506-003

Do you own a S506-003?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.