Part Number: SMART750XLA
This Model has been retired and replaced by 5P750. An Owner's Manual and other information for the SMART750XLA is available on the model support page
Overview
Features
- SmartPro line-interactive UPS system is ideal for voice, data, medical and industrial networking applications
- Large internal batteries offer 20.7 minutes at half load (375VA/250W) and 10 minutes at full load (750VA/500w)
- Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U (no limit) external battery packs
- Some external battery configurations require the use of External Battery Configuration Software (see manual)
- Intelligent battery management system extends battery life
- Line-interactive automatic voltage regulation (AVR) maintains selectable 120V, 110V or 100V nominal output during brownouts as low as 83V and overvoltages to 145V
- Network interfaces support simultaneous communications via built-in USB port, DB9 serial port and slot for Network Management Card option
- Compatible with UPS management card options WEBCARDLX and SNMPWEBCARD
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- NEMA 5-15P input plug; 8 battery-supported NEMA 5-15R output receptacles
- Dataline surge suppression protects dialup, DSL or network Ethernet connection
- Front panel LEDs offer current monitoring, voltage regulation and battery charge level information
- UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required
Specifications
OVERVIEW
UPC Code | 037332142948 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 5.4A (120V),5.8A (110V), 6.4A (100V) |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 120V 15A |
Voltage Compatibility (VAC) | 120 |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (kVA) | 0.75 |
Output Capacity (Watts) | 500 |
Output Capacity (kW) | 0.5 |
Nominal Voltage Details | 120V default |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -13%, + 15% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 10 min. |
Runtime Half Load (min.) | 20.7 min. |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Supports battery access and hot-swap replacement without powering connected equipment off |
Internal UPS Replacement Battery Cartridge | RBC24-SLT |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic Voltage Regulation (AVR) circuits maintain clean, regulated computer-grade 120, 110, 100V nominal output, without using battery power, during brownouts 95V (120V), 87V (110V), 83V (100V) |
Overvoltage Correction | Input voltages between 127 and 145V (120V), 116 and 133 (110V), 111 and 121 (100V) are reduced by 12%; Voltage setpoints ±5% tolerance |
Undervoltage Correction | Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); Voltage setpoints ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
Switches | Includes two pushbutton switches for on/off power control and self-test/ alarm cancel functions. Also includes two dipswitch controls for setting the nominal voltage |
Audible Alarm | Audible alarm warns of power failure condition |
LED Indicators | 9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
Dataline Suppression | Includes 8-wire RJ45 jack; pins 1, 2, 3 and 6 provide 10baseT Ethernet line surge suppression with 7.5V clamping; pins 4 and 5 provide single-line tel/DSL line surge suppression starting at 260V |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 351 |
Primary UPS Height (mm) | 257 |
Primary UPS Width (mm) | 170 |
Shipping Dimensions (hwd / in.) | 14.00 x 9.60 x 17.80 |
Shipping Weight (lbs.) | 38.40 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10.1 x 6.7 x 13.8 |
UPS Power Module Weight (kg) | 15.38 |
UPS Power Module Weight (lbs.) | 33.9 |
Unit Dimensions (hwd / in.) | 10.090 x 6.660 x 13.760 |
Unit Weight (lbs.) | 33.9000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 71 |
AC Mode Efficiency Rating (100% Load) | 96% |
Audible Noise | Audible Noise < 50 dBA at Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE ; TLNETCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
WatchDog Compatibility | Compatible with Tripp Lite's WatchDog Software to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
Transfer Time | 4-8 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 95V (120V), 87V (110V), 83V (100V); Voltage setpoints ±5% tolerance |
High Voltage Transfer to Battery Power (Setpoint) | 145V (120V), 133V (110V), 121V (100V); Voltage setpoints ±5% tolerance |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
APPLICATIONS
UPS Applications | Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Optional Coverage | 3-5 year warranties, plus next day and on-site warranty coverage available for select opportunities. Contact Tripp Lite for additional information |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
- SMART750XLA runtime chart
- User's Guide for PowerAlert External Battery Pack Utility (English)
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
- Owner's Manual for SmartPro UPS Systems
- Free 1-Year Warranty Extension with Registration
- Quick Start Guide for PowerAlert Power Management Software
- Product Datasheet
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images