Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SMX500RT1U
Provides complete battery backup and power protection for connected equipment in a network closet or small business network.
- 500VA line interactive 1U rack/tower UPS
- 230V 50 / 60Hz nominal output
- Optional WEBCARDLX with latest version of PADM20 supports Auto Probe feature
- Front panel status LEDs; 1 switched output load bank
- C14 input; 6 C13 outlets; 2 C13 to C14 cables
- 2-year limited warranty
Features
- SMX500RT1U .5 kVA / 500VA / 300 watt line interactive UPS
- 1U rack / tower compatible form factor
- IEC C14 input; 6 IEC C13 output receptacles
- Installed depth of only 11.8 in / 29.8 cm
- Large internal batteries offer runtimes of 14.6 minutes at half load (250VA/150 watts) and 3.2 minutes at full load (500VA/300 watts)
- Intelligent battery management system extends battery life
- Maintains regulated 230V nominal output during brownouts as low as 187V
- Includes 6 UPS-supported outlets, with one single-outlet load bank for remote load shedding or rebooting of an individual device
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
- Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Supports WatchDog software application to restore operation to locked equipment through soft reboot of application, OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications (requires optional WATCHDOGSW)
- Emergency Power Off (EPO) interface with cable
- Multi-function audible alarms and set of 5 front panel LEDs
- C14 inlet accepts user-supplied AC power cord with country specific plug
- Network-grade AC surge suppression
- Field-replaceable, hot-swappable internal UPS batteries
- Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
Specifications
OVERVIEW
UPC Code | 037332119254 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 7A (Maximum input with 300W UPS and 1310W surge-only loads) |
Nominal Input Voltage(s) Supported | 230V AC |
Nominal Input Voltage Description | Accepts inputs between 187 and 265V for AC mode operation |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | C14 inlet accepts user-supplied AC power cord with country-specific plug; Includes 2 1.8m C13 to C14 power cables |
Input Circuit Breakers | 7A thermal breaker |
OUTPUT
Output Capacity (VA) | 500 |
Output Capacity (kVA) | 0.5 |
Output Capacity (Watts) | 300 |
Output Capacity (kW) | 0.3 |
Power Factor | 0.6 |
Nominal Voltage Details | 230v nominal inverter output voltage |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection; 50Hz (46-54Hz) / 60Hz (56-64Hz) |
Output Voltage Regulation (Line Mode) | -8%, +15% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Two 1.8m IEC320-C13 to C14 load jumper cables |
UPS Output Receptacles (Surge Suppression Only) | 5 UPS outlets, 1 surge-only outlet |
Load Management Receptacles | One switchable single-outlet C13 load bank |
Hot-Swap PDU options | PDUBHV10 (2U / 8 C13 outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (6) C13 |
Output Amp Capacity | 2.17A maximum (UPS outlets) / 7A maximum (UPS + Surge-only Outlets) |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (300W) |
Runtime Half Load (min.) | 14 min. (150W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 12 hours to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | IMPORTANT BATTERY REPLACEMENT INFORMATION > Use Tripp Lite RBC12V-1U replacement battery for SMX500RT1U models with the Series Number AG-03AD listed on the UPS nameplate (Sold since 2021); For all prior versions of SMX500RT1U, use Tripp Lite RBC62-1U replacement battery; Contact Tripp Lite customer service for additonal information |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 187 |
Undervoltage Correction | Input voltages between 187 and 215 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 1U |
Included Mounting Accessory Description | Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations |
Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower |
Minimum Required Rack Depth (inches) | 15 |
Primary UPS Depth (mm) | 286 |
Primary UPS Height (mm) | 44 |
Primary UPS Width (mm) | 440 |
Shipping Dimensions (hwd / in.) | 4.20 x 15.80 x 21.00 |
Shipping Weight (lbs.) | 17.70 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 1.73 x 17.32 x 11.26 |
UPS Power Module Weight (kg) | 8.03 |
UPS Power Module Weight (lbs.) | 17.7 |
Unit Dimensions (hwd / in.) | 1.730 x 17.320 x 11.260 |
Unit Weight (lbs.) | 16.310 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 35 |
AC Mode Efficiency Rating (100% Load) | 97% |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 187 |
High Voltage Transfer to Battery Power (Setpoint) | 264 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
Grounding Details | Back panel grounding lug |
APPLICATIONS
UPS Applications | Large Network; High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); IEC/EN 62040; UL 1778 |
Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia) |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU12IEC | 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount | |
PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
- SMX500RT1U runtime chart
- Owner's Manual SmartPro® 1U Rack-Mount
- UPS Mounting Orientations / Orientaciones para la Instalación del UPS / Orientations de montage de l’onduleur / Варианты расположения ИБП при монтаже / USV-Montagepositionen
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
- Product Datasheet
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016
Product Images