Part Number: SNMPWEBCARDTAA TAA
This Model has been retired and replaced by WEBCARDLXE. More information for the SNMPWEBCARDTAA is available on the model support page
Overview
Features
- NEW firmware web-only version 12.06.0064 now available!
- Graphical User Interface supports Java 1.6 and 1.7 runtime environments
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Makes any slot-equipped Tripp Lite UPS a managed device on the network, controllable using SNMP network management platforms or a web browser
- Web interface provides remote viewing of current site electrical data, UPS self-test and alert logs, as well as logged power events such as blackouts, brownouts, overvoltages, and other electrical problems
- Offers the ability to control UPS output power and remote reboot of locked network devices without interrupting power to other loads when used with any Tripp Lite UPS equipped with load management receptacles
- DHCP/Manual configuration support provides the ability to have network settings automatically assigned to the card, or manually assigned via permanent IP addresses
- 10/100 Mbps auto-sensing allows optimal communication compatibility with your current 10/100 Base-T network
- Real-time clock support maintains the time of day and date even if the UPS is shut down
- NTP (Network Time Protocol) support gives the card the ability to receive automatic updates to its real-time clock from a NTP server
- 2-tier level access allows an administrator and a guest to log into the web browser for monitoring and/or management of slot-equipped Tripp Lite UPS systems
- Multiple user support allows for viewing by a number of users at the same time
- Full Telnet access gives you the ability to remotely monitor and manage your UPS system via a TELNET session
- Optional SSL (Secure Socket Layer) security setting provides the capability to create an encrypted connection to the card via a web browser
- Offers the ability to shut down remote operating systems through your networks. (Supported operating systems must have Power Alert 12 installed. See PowerAlert section for software support)
- Alert notifications via email or SNMP traps give users the added advantage of having an immediate event notification sent to them as a result of a site electrical or UPS problem.
- Protocols supported include HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, SCP
- RoHS Compliant
System Requirements
- Tripp Lite UPS/PDU with SNMPWEBCARDTAA running Version 12.04.0055
- FTP utility
- Web browser
- Jave Runtime Environment 1.6.026 or later
- Firmware is not applicable with cards running firmware version 12.04.0047 or earlier. NOTE: Existing 12.04.0048 and 12.04.0049 cards must be upgraded to the 12.04.0055 firmware prior to upgrading to 12.06.0061 and 12.06.0064.
Package Includes
- SNMPWEBCARDTAA
- Quick Start Installation Guide
- Configuration Cable
- Software CD including Owner's Manual & MIB files
- Cover Plates (secures card in UPS system's SNMP accessory slot)
Specifications
OVERVIEW
UPC Code | 037332153548 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.40 x 6.40 x 6.80 |
Shipping Weight (lbs.) | 0.70 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images