Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Square hole hardware kit - 50 each M6 cage nuts and bolts
  • Fastens equipment to square hole rack mount rails
  • Compatible with all square hole racks (EIA 310D)
  • 5-year limited warranty

Overview

SmartRack® SRCAGENUTS is compatible with all square-hole rack enclosure cabinets. Square hole hardware kit has 50 M6 cage nuts and 50 bolts to fasten equipment to square-hole rack-mount rails.

Features

  • SmartRack SRCAGENUTS are compatible with all square hole rack enclosure cabinets
  • Square hole hardware kit has 50 each M6 cage nuts and bolts to fasten equipment to square hole rackmount rails

Package Includes

  • 50 pcs M6 cage nut zinc
  • 50 pcs M6 pan head screw
  • 50 pcs PVC black cup washer
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143563
Accessory TypeRack Mounting Hardware; Mounting Accessories
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.20 x 4.40 x 6.10
Shipping Weight (lbs.)1.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

The bolts have a black finish.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.