Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Two piece replacement combo locks for SmartRack Enclosures
  • Three digit combo
  • Key override
  • 5-year limited warranty

Overview

This replacement combo handle allows facility managers to closely guard access to specific cabinets. Combos can be easily changed when access requirements change but retains a key override for management.

Features

  • This replacement combo handle allows facility managers to closely guard access to specific cabinets
  • Combos can be easily changed when access requirements change but retains a key override for management

Package Includes

  • 2pc combo handles
  • all mounting hardware
  • detailed installation instructions as well as lock user manual (for changing combos)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143204
Accessory TypeHandle Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 7.00 x 2.00
Shipping Weight (lbs.)1.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

No. The SRCOMBO is compatible with our Floor-Standing Rack Enclosures only. The Wallmount Racks have a different locking mechanism.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.