Airflow Optimization Kit

Model Number: SRGASKET


  • Airflow Optimization Kit
  • Blocks recirculation of warm air through side gaps
  • Improves cooling efficiency
  • Supports equipment with front-to-rear or side-to-side airflow
  • Works with all SmartRack enclosures (25U, 42U, 45U, 48U)

Tripp Lite's SmartRack SRGASKET is an Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U). It improves cooling efficiency by blocking recirculation of warm air through side gaps. The SRGASKET supports equipment with front-to-rear or side-to-side airflow.

Key Features

  • Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U)
  • Improves cooling efficiency by blocking recirculation of warm air through side gaps
  • Supports equipment with front-to-rear or side-to-side airflow

Package Includes

  • (4) 7-1/4 inch gasket with adhesive strip
  • (4) 5 inch gasket with adhesive strip
  • (4) 24-7/8 inch gasket with adhesive strip
  • (6) 3-7/8 inch gasket with adhesive strip
  • Installation Instructions

OVERVIEW

Model Type Passive Cooling

PHYSICAL

Shipping Dimensions (HWD/in) 3 x 5 x 25
Shipping Dimensions (HWD/cm) 7.62 x 12.7 x 63.5
Shipping weight (lbs) 0.5
Shipping weight (kg) 0.23

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a 5-year limited warranty. Get more information

Software & Downloads

More Support Resources for SRGASKET

Do you own a SRGASKET?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.