SmartRack 12U Extended-Depth Wall-Mount Rack Enclosure Cabinet

Model Number: SRW12US33


  • 12U with adjustable front and rear vertical rackmount rails
  • 33" depth accommodates most 1U servers and simplifies cable management
  • Heavy duty construction supports the added leverage
  • Hinged cabinet swings away from wall bracket for easy equipment access (swing direction is reversible)
  • Locking, reversible front door and locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

The SRW12US33 12U Extended-Depth Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Extended depth to 33" accommodates most 1U servers and provides extra clearance for cable management. It has a heavy-duty steel construction to handle the added leverage. Ventilated front door and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 250lbs of equipment. A sturdy hinge between the cabinet and the wall-mount bracket allows the cabinet to swing away from the wall for easy access to equipment and cabling. Top and bottom panels include convenient cutouts for cable routing.

Key Features

  • 12U wall-mounted enclosure
  • Adjustable mounting depths from 3" to 33" - accommodates most 1U servers and simplifies cable management
  • Ventilated front door and side panels for increased airflow
  • Hinged cabinet swings away from wall bracket for easy equipment and cable access
  • Heavy duty construction to handle added leverage
  • Locking, reversible front door
  • Locking, removable side panels
  • Top and bottom panel cable access openings
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Package Includes

  • SRW12US33 Wallmount Rack Enclosure
  • (36) M6 screws
  • (36) M6 cage nuts
  • (36) M6 washers
  • (2) Keys
  • Owner's Manual

PHYSICAL

Installed whole system maximum rack depth (inches) 32.5
Installed whole system maximum rack depth (cm) 82.55
Installed whole system minimum rack depth (inches) 3
Installed whole system minimum rack depth (cm) 7.62
Rack Height 12U
Shipping Dimensions (HWD/in) 37.8 x 26.9 x 25.6
Shipping Dimensions (HWD/cm) 96 x 68.32 x 65.02
Shipping weight (lbs) 120
Shipping weight (kg) 54.43
Unit Dimensions (in.) EXTERNAL DIMENSIONS: 25 x 23.63 x 33.5
Unit weight (lbs) 100
Unit weight (kg) 45.36
Unit Dimensions (cm) EXTERNAL DIMENSIONS: 63.5 x 60 x 85.09
Color Black
Style Wall Mounted
Weight Capacity - Stationary (lbs) 250
Weight Capacity - Stationary (kg) 113.4
Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)
Factory preset rack depth (inches) 25.99
Factory preset rack depth (cm) 66.01

SPECIAL FEATURES

Grounding lug Front and Back door frames

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, IP250 Protection Rating, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(6 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
R310 physical dimensions:

67” H x 17.10” W x 24.00” D (in)
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about sanfordcs is loaded.
Additional information about sanfordcs could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW12US33 full enclosure rack's 32.5" inch useable depth will accomodate your server chasis' 24" inch depth.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I dont want to have 33' coming out from the wall but require the extra depth to accommodate my workstations can the bracket be moved from the back of the cabinet to one of the sides?
1 year, 5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW12US33 is engineered for back-door mounting only.

However, if you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

2U Servers

The specs and details mention supporting 1U stand servers but does not actually mention 2U. Just want to confirm this will in fact handle 2U servers and a UPS. Current weight 170lbs by my estimates which is below the 250 max weight. Thanks!
1 year, 2 months ago
Customer avatar
by
JeffH
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack line of products. Please note that the SRW12US33 can accomodate up to 12U of combined rackmountable IT equipment, with individual chassis depths of up to 32.5", at a combined weight. of up to 250 lbs. max.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
6 months ago
Customer avatar
by
CB
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SRW12US33 has a caster option. For this lead with SRCASTER:
http://www.tripplite.com/en/products/model.cfm?txtModelID=4024

This kit comes with 4 casters, mounting hardware, and the installation guide.

For additional info, please reach out to our presales applications team at 773-869-1234 or presaleshelp@tripplite.com.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 week, 1 day ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for thinking Tripp Lite!

The SRW12US33 does support mounted fans. The SRFANWM mounts on top of the SRW12US33 to allow for proper heat exhaust.

If you have any further questions regarding this please feel free to contact our Pre-Sales Applications team at 773-869-1773 or via email at presaleshelp@tripplite.com
1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a 5-year limited warranty. Get more information

Software & Downloads

More Support Resources for SRW12US33

Do you own a SRW12US33?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.