SmartRack 12U Wall-Mount Rack Enclosure Cabinet with Plexiglas® Front Door Insert

Model Number: SRW12USG


  • 12U with adjustable front and rear vertical rackmount rails
  • Hinged cabinet swings away from wall bracket for easy equipment access (swing direction is reversible)
  • Locking, reversible Plexiglas® front door (2.7mm thick) and locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

The SRW12USG 12U Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door, with Plexiglas® insert, and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 200 lbs of equipment. A sturdy hinge between the cabinet and the wall-mount bracket allows the cabinet to swing away from the wall for easy access to equipment and cabling. Top and bottom panels include convenient cutouts for cable routing.

Key Features

  • 12U wall-mounted enclosure
  • Adjustable mounting depths from 3" to 20.5" inches
  • Plexiglas® front door (2.7mm thich) with added ventilation holes retains proper airflow.
  • Hinged cabinet swings away from wall bracket for easy equipment and cable access
  • Locking, reversible front door
  • Locking, removable side panels
  • Top and bottom panel cable access openings
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Package Includes

  • SRW12USG Wallmount Rack Enclosure
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 washers
  • (2) Keys
  • Owner's Manual

PHYSICAL

Installed whole system maximum rack depth (inches) 20.5
Installed whole system maximum rack depth (cm) 52.07
Installed whole system minimum rack depth (inches) 3
Installed whole system minimum rack depth (cm) 7.62
Rack Height 12U
Shipping Dimensions (HWD/in) 27.95 x 26.38 x 24.41
Shipping Dimensions (HWD/cm) 71 x 67 x 62
Shipping weight (lbs) 70
Shipping weight (kg) 31.5
Unit Dimensions (in.) EXTERNAL DIMENSIONS: 25 x 23.63 x 21.6 (HWD)
Unit weight (lbs) 60
Unit weight (kg) 27.21
Unit Dimensions (cm) EXTERNAL DIMENSIONS: 63.5 x 60 x 54.9 (HWD)
Color Black
Style Wall Mounted
Weight Capacity - Stationary (lbs) 200
Weight Capacity - Stationary (kg) 90.7
Factory preset rack depth (inches) 10.42
Factory preset rack depth (cm) 26.47

SPECIAL FEATURES

Grounding lug Front and Back door frames

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, IP20 Protection, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SRW12USG 5 5 2 2
Solid Cabinet. Just the right size for branch offices. No issues with cooling at all. Can't think of anything I would change on it. March 28, 2013
This is a great little cabinet that you can secure and hide away in a discrete location, up off the floor and away from people and "things". The removable Plexiglass front door let's you see everything you need without having to unlock the cabinet. The sides are removable and the back is hinged to the wall for yet more access. I have used this cabinet for several years in different applications and it has never failed me. Thanks Tripp Lite! March 19, 2013
1-2 of 2
(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Opposite rear hinges

Does this product have a choice of the rear hinges on the right side?
2 years, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about DavidE is loaded.
Additional information about DavidE could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack line of products. Please note that the SRW12USG utillizes a reversible hinge mechanism that can enable the swing to either right or left.

If you'd like to discuss your application and how you’ll use this product further (we also have associated cooling and shelving options available), our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Brynell is loaded.
Additional information about Brynell could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our PDU line of products. Please note that the PDU1415 will not fit into the SRW12USG wallmount rack. However we do have horizontal 1U options available.

With a little more information about how you’ll use this product, we can help suggest a suitable solution.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

UPS Depth

What rack-mount UPS's would be recommended for installation in this wall-mount enclosure taking depth in to account?
1 year, 1 month ago
Customer avatar
by
leemm
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Cooling Solutions line of products. Please note that the SRW12USG has a whole system maximum rack depth of 20.5" deep. All compatible UPS solutions then can be found in our convenient Wallmount Rack Enclosure Fitment Chart:

http://www.tripplite.com/shared/literature/Flyer/Wallmount-Rack-Enclosure-UPS-Fitment-Chart.pdf.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-977] Can the rear door on the SRW12USG be completely removed?

Yes. The rear door is completely removable. [Last Updated: Oct 23, 2013]

Was this answer helpful?

Do you own a SRW12USG?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.