Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

  • Roof Mount Fan Panel - 208-240V
  • Ideal for increasing the ventilation of SmartRacks
  • Features (6) 208-240V fans mounted in a roof panel
  • Tooless mounting hardware included
  • Cold rolled steel with black finish
  • 2-year limited warranty

Overview

SmartRack® SRXFANROOF is ideal for increasing the ventilation in all rack enclosure server cabinets. The unit features six 208-240V high-performance fans mounted in a roof panel, and includes toolless mounting hardware. Built-in cable access holes for routing of cables through fan roof panel. Supports 208-240V 50/60 Hz AC input.

COMPATIBLE SMARTRACK ENCLOSURES: SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA and other SmartRack enclosures that specify the use of this accessory.

Features

  • Ideal for increasing the ventilation in all rack enclosure server cabinets
  • Features (6) 208-240V high performance fans mounted in a roof panel
  • Includes toolless mounting hardware
  • Built-in cable access holes for routing of cables through fan roof panel
  • Supports 208-240V 50/60 Hz AC input
  • Compatible SmartRack Enclosures: SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other SmartRack enclosures that specify the use of this accessory

Package Includes

  • SRXFANROOF 208-240V 50/60Hz fan roof
  • Tooless mounting hardware
  • 6 inch C14 inlet dongle (user-supplied input cord required)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144553
Accessory TypeAirflow Management
Accessory ClassCooling Accessories
INPUT
Nominal Input Voltage(s) Supported208V AC; 230V AC; 240V AC
Nominal Input Voltage Description208-240V AC 50/60 Hz
Input Connection TypeIEC C14 inlet dongle (user-supplied input cord required)
Voltage Compatibility (VAC)208; 230; 240
Input Frequency50/60 Hz
COOLING
Cooling TypePassive
PHYSICAL
Cable Length (in.)6
Shipping Dimensions (hwd / in.)22.90 x 3.50 x 35.80
Shipping Weight (lbs.)24.70
Unit Dimensions (hwd / in.)3.000 x 23.500 x 37.000
Unit Weight (lbs.)22
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Server Racks & Cabinets

  Model Number Description
14U SmartRack Extra Deep Small Server Rack Enclosure, Doors & Side Panels Included SR14UBDP SR14UBDP 14U SmartRack Extra Deep Small Server Rack Enclosure, Doors & Side Panels Included
25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels SR25UB SR25UB 25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels
25U SmartRack Standard-Depth Half-Height Rack Enclosure, Expansion Version, No Side Panels SR25UBEXP SR25UBEXP 25U SmartRack Standard-Depth Half-Height Rack Enclosure, Expansion Version, No Side Panels
SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels SR42UB SR42UB SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels
45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels SR45UB SR45UB 45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels
48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels SR48UB SR48UB 48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels
SmartRack Premium 50U Standard-Depth Rack Enclosure Cabinet SR50UB SR50UB SmartRack Premium 50U Standard-Depth Rack Enclosure Cabinet
SmartRack Premium 52U Standard-Depth Rack Enclosure Cabinet SR52UB SR52UB SmartRack Premium 52U Standard-Depth Rack Enclosure Cabinet

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.