Part Number: SU10000RT3UPM
- 10,000VA on-line 3U rack/tower hot-swappable power module
- Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving SU10000RT3UPM
- 2-year limited warranty
Overview
10,000 VA (10kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU10000RT3U, SU10000RT3UG, SU10000RT3U2TF, SU10KRT3U, SU10KRT3UHV, SU20KRT, SU20KRT-1TF, SU20KRTG, SU20KRTHW UPS bundles. POWER MODULE ONLY.
Specifications
OVERVIEW
UPC Code | 037332127006 |
Accessory Type | Power Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
OUTPUT
Output Capacity (VA) | 10000 |
Output Capacity (kVA) | 10 |
Output Capacity (Watts) | 9000 |
Output Capacity (kW) | 9 |
Power Factor | 0,9 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
PHYSICAL
Primary Form Factor | Rackmount |
Minimum Required Rack Depth (inches) | 29 |
Primary UPS Depth (mm) | 656 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 9.20 x 23.10 x 39.00 |
Shipping Weight (lbs.) | 73.75 |
Unit Dimension Details | 3U power module component only |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 25.82 |
UPS Power Module Weight (kg) | 20.32 |
UPS Power Module Weight (lbs.) | 44.8 |
Unit Dimensions (hwd / in.) | 5.140 x 17.500 x 25.820 |
COMMUNICATIONS
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images