Part Number: SU20K3/3
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU20K3/3 is available on the model support page
Overview
The SU20K3/3 provides mission-critical equipment with the highest level of power protection available. Large capacity 20,000VA/16,000 watt UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time offers compatibility with all equipment types. IGBT inverter technology produces output power with <3% THD (total harmonic distortion), allowing connected equipment to perform at its peak. A 3:1 crest factor safely supports a variety of equipment, even those with wildly-fluctuating power demands. Extremely efficient operation saves money by lowering electricity consumption. Hardwire input and output connections. SU20K3/3 features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 96-144/166-250V AC. Frequency is 50 or 60 Hz (auto-selectable). SU20K3/3 includes internal power and battery components in a single small-footprint tower module. Battery support can be extended with additional internal battery packs. A manual bypass switch as well as an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power when the UPS requires maintenance. Three built-in communication ports (RS-232, contact closure and AS-400) work with PowerAlert Software, available via free download, to simultaneously provide shutdown commands and reporting on multiple servers without the need for costly accessories. An accessory slot accepts an optional internal network management card. A Battery Start Switch allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) interface supports remote emergency shutdown in large facilities. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. A start-up service program is recommended to enhance the reliability of the installation.
Features
- Saves valuable space: power and battery components combined into a single small-footprint module
- Simplifies runtime scalability: convenient front panel battery access for expandable runtime with additional internal battery packs
- True on-line, double conversion UPS with IGBT technology provides pure, sine wave AC output at all times
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- 20,000VA / 16,000 watt power capacity with 3-phase, hardwire 120/208V AC input/output connections
- Features a wide input voltage correction range: 96 - 144 / 166 - 250V AC
- Included internal batteries provide 13 minutes runtime at half load (8,000 watts) and 5 minutes runtime at full load (16,000 watts)
- 3:1 crest factor safely supports a variety of equipment, even those with wildly-fluctuating power demands
- Extend runtime by installing optional internal battery packs (model # SURBC2030) through the front panel access door. SU20K3/3 includes 2 internal battery packs and accepts 2 additional internal battery packs. A standalone battery module compartment with a 4 battery pack capacity and daisy-chain capability (model # SUBF2030) is available to further extend runtime.
- 3 communication ports (RS-232, contact closure and AS-400)
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Manual bypass switch as well as an automatic bypass function ensures 100% availability of connected equipment by safely passing through AC power when the UPS system requires maintenance
- Battery Start Switch allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval
- Emergency Power Off button turns UPS output OFF and disables Bypass output
- Start-up service program is recommended to enhance the reliability of the installation
- Built-in Emergency Power Off (EPO) interface supports remote emergency shutdown in large facilities
- Combination LED/LCD display
Specifications
OVERVIEW
UPC Code | 037332136664 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | 60A |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
OUTPUT
Output Capacity (VA) | 20000 |
Output Capacity (kVA) | 20 |
Output Capacity (Watts) | 16000 |
Output Capacity (kW) | 16 |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye |
Output Receptacles | Hardwire |
BATTERY
Runtime Full Load (min.) | 5 min. (16kw) |
Runtime Half Load (min.) | 13 min. (8kw) |
Expandable Runtime | Yes |
Expandable Runtime Description | Includes a battery housing with space for 2 internal SURBC2030 battery packs for extended runtime. Additional runtime capacity is available by adding SUBF2030 and additional SURBC2030 batteries - see runtime chart for specific recommendations |
External Battery Pack Compatibility | BP240V350; BP240V400; BP240V400C ; BP240V500; BP240V500C; SUBF2030 (holds 4 SURBC2030 ); SURBC2030 |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | 2 - 4 hours from 10% to 90% |
Battery Access | Front panel internal battery access door |
Internal UPS Replacement Battery Cartridge | SURBC2030 |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 144 / 250 (3-Phase, 4-Wire, wye), reducing output within 2% of nominal |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout / undervoltage conditions to 96 / 166 (3-Phase, 4-Wire, wye) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | SELECTABLE LCD DISPLAY: indicates a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more (see manual) |
Switches | ON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. Select Button browses through items displayed on LCD screen. Enter button selects items displayed on LCD screen. Select and Enter buttons used simultaneously mute UPS alarms. Battery Start Switch cold starts the inverter. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass switch bypasses the UPS's inverter during maintenance. |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Alarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | 7 LED DISPLAY: AC input, bypass input, AC-DC charger, DC-AC inverter, AC output, bypass operation and battery operation |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 2032 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 935 |
Primary UPS Height (mm) | 912 |
Primary UPS Width (mm) | 495 |
Shipping Dimensions (hwd / in.) | 44.00 x 44.00 x 28.00 |
Shipping Weight (lbs.) | 607.20 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 35.9 x 19.5 x 36.8 |
UPS Power Module Weight (kg) | 235.51 |
UPS Power Module Weight (lbs.) | 519.2 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 5355 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 4413 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | RS232, contact closure and AS400 monitoring ports are supported by 3 separate DB9 ports |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Contact closure; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during undervoltages as low as 96 / 166V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves. |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during overvoltages as high as 144 / 250V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves. |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images