Share Product
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
|
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
3 Breaker Maintenance Bypass Panel for SU20K3/3, SU20K3/3XR5 and SU20KX UPS
Part Number: SU20KMBPK
3 Breaker Maintenance Bypass Panel for SU20K3/3, SU20K3/3XR5 and SU20KX UPS
Part Number: SU20KMBPK
This Model has been retired and replaced by SU2030KMBP. More information for the SU20KMBPK is available on the model support page
Overview
Compatible with Tripp Lite SU20K3/3, SU20K3/3XR5, SU20KX
Features
- Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
- Isolates the UPS from connected loads for maintenance with no loss of network availability
- 70A breaker with KAIC rating of 14/18
- Key included
- Compatible with Tripp Lite SU20K3/3, SU20K3/3XR5 and SU20KX
Specifications
OVERVIEW
UPC Code | 037332146250 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 240V AC; 415V AC |
Voltage Compatibility (VAC) | 240; 415 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 9.75 x 24.87 x 38.20 |
Shipping Weight (lbs.) | 130.00 |
Unit Dimensions (hwd / in.) | 37.360 x 24.120 x 9.000 |
Unit Weight (lbs.) | 125.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
More Q&As may be available on the SU20KMBPK model support page.
Similar Products
SU100KMBPKX
UPS Maintenance Bypass Panel for Select 100KW (400V) 3-Phase UPS Systems - 3 Breakers
SU10KMBPKX
UPS Maintenance Bypass Panel for SVT10KX - 3 Breakers
SU120KMBPK
UPS Maintenance Bypass Panel for S3M100K, SV100KL and SV120KL 3-Phase UPS Systems - 3 Breakers
SU120KMBPKX
3-Breaker UPS Maintenance Bypass Panel for SVX120KL, S3M100KX, S3M120KX 3-Phase UPS Systems - 225A, 35 kAIC
SU140KMBPK
UPS Maintenance Bypass Panel for 140kVA (208V) 3-Phase UPS System - 3 Breakers
SU160KMBPKX
UPS Maintenance Bypass Panel for Select 400V 3-Phase UPS Systems - 3 Breakers
SU180KMBPKX
UPS Maintenance Bypass Panel for SVX180KL 3-Phase UPS System - 3 Breakers
SU20KMBPKX
UPS Maintenance Bypass Panel for SVT20KX - 3 Breakers
SU210KMBPKX
UPS Maintenance Bypass Panel for Select 210KW (400V) 3-Phase UPS Systems - 3 Breakers
SU40KMBPK
3 Breaker Maintenance Bypass Panel for 40kVA SV40K and SU40K UPS models
SU80KMBPK
3-Breaker Maintenance Bypass Panel for S3M80K, SV80K and SU80K
SUT20KMBP
UPS Maintenance Bypass Panel for SUT20K - 3 Breakers
SUT20KMBPX
UPS Maintenance Bypass Panel for SUTX20K - 4 Breakers
SUT30KMBP
UPS Maintenance Bypass Panel for SUT30K - 3 Breakers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images