Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU20KSPM
- Hot swappable 20kVA power supply
- Enables maintenance and upgrade of compatible UPS systems
- Authorized technician required for installation
- 2-year limited warranty
Overview
SU20KSPM 20kVA power module enables hot-swappable maintenance and upgrade options for SU80KX2, SU100KX2 and SU120KX2 3-phase UPS systems. Authorized technician required for installation.
Specifications
OVERVIEW
UPC Code | 037332170712 |
Accessory Type | Power Supply |
Accessory Class | UPS Accessories |
INPUT
Input Phase | 3-Phase |
Input Connection Type | Hardwire |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 9.30 x 23.60 x 39.50 |
Shipping Weight (lbs.) | 78.00 |
Unit Dimensions (hwd / in.) | 5.140 x 17.500 x 27.560 |
Unit Weight (lbs.) | 66.10 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images